JAJSF16D march 2013 – september 2020 BQ51013B
PRODUCTION DATA
DEVICE | FUNCTION | VOUT (VBAT-REG) | PROTOCOL | MAXIMUM POUT | I2C |
---|---|---|---|---|---|
BQ51003 | Wireless Receiver | 5 V | Qi v1.2 | 2.5 W | No |
BQ51013B | Wireless Receiver | 5 V | Qi v1.2 | 5 W | No |
BQ51010B | Wireless Receiver | 7 V | Qi v1.1 | 5 W | No |
BQ51020 | Wireless Receiver | 4.5 to 8 V | Qi v1.1 | 5 W | No |
BQ51021 | Wireless Receiver | 4.5 to 8 V | Qi v1.1 | 5 W | Yes |
BQ51221 | Dual Mode Wireless Receiver | 4.5 to 8 V | Qi v1.1, PMA | 5 W | Yes |
BQ51025 | Wireless Receiver | 4.5 to 10 V | Qi v1.2 (in 5 W mode) | 10 W | Yes |
BQ51050B | Wireless Receiver and Direct Charger | 4.2 V | Qi v1.1 | 5 W | No |
BQ51051B | Wireless Receiver and Direct Charger | 4.35 V | Qi v1.1 | 5 W | No |
BQ51052B | Wireless Receiver and Direct Charger | 4.4 V | Qi v1.1 | 5 W | No |