JAJSF16D march 2013 – september 2020 BQ51013B
PRODUCTION DATA
The TS/CTRL pin offers three functions with one 3-state driver interface:
Note that the signals TERM and FAULT are given by two GPIOs. The truth table for this circuit is found in Table 8-6:
TERM | FAULT | F (Result) |
---|---|---|
1 | 0 | High Impedance (Normal Mode) |
0 | 0 | End Power Transfer 0x00 |
1 | 1 | End Power Transfer 0x03 |
The default setting is TERM / FAULT = 1 / 0. In this condition, the TS-CTRL net is high impedance (high-z) and the NTC function is allowed to operate, normal operation. When TERM / FAULT = 1 /1 the TS-CTRL pin is pulled to GND and the RX is shutdown with End Power Transfer Over Temperature sent to TX. When TERM / FAULT = 0 / 0, the TS-CTRL pin is pulled to the battery and the RX is shutdown with End Power Transfer Unknown sent to the TX.