SLUSB42F July 2012 – June 2017
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
THERMAL METRIC(1) | bq51050B, bq51051B, bq51052B | UNIT | ||
---|---|---|---|---|
YFP (DSGBA) | RHL (VQFN) | |||
28 PINS | 20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 58.9 | 37.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 0.2 | 35.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 9.1 | 13.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.4 | 0.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 8.9 | 13.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | 2.7 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VUVLO | Undervoltage lockout | VRECT: 0 V → 3 V | 2.6 | 2.7 | 2.8 | V | |
VHYS-UVLO | Hysteresis on UVLO | VRECT: 3 V → 2 V | 250 | mV | |||
VOVP | Input overvoltage threshold | VRECT: 5 V → 16 V | 14.5 | 15 | 15.5 | V | |
VHYS-OVP | Hysteresis on OVP | VRECT: 16 V → 5 V | 150 | mV | |||
VRECT-REG(1) | VRECT regulation voltage | 5.11 | V | ||||
ILOAD | ILOAD Hysteresis for dynamic VRECT thresholds as a % of IILIM | ILOAD falling | 5% | ||||
VTRACK | Tracking VRECT regulation above VBAT | VBAT = 3.5 V, IBAT ≥ 500 mA |
300 | mV | |||
VRECT-REV | Rectifier reverse voltage protection at the BAT(output) | VRECT-REV = VBAT – VRECT, VBAT = 10 V |
8.3 | 9 | V | ||
VRECT-DPM | Rectifier undervoltage protection, restricts IBAT at VRECT-DPM | 3 | 3.1 | 3.2 | V | ||
QUIESCENT CURRENT | |||||||
IRECT | Active chip quiescent current consumption from RECT (when wireless power is present) | IBAT = 0 mA, 0°C ≤ TJ ≤ 85°C | 8 | 10 | mA | ||
IBAT = 300 mA, 0°C ≤ TJ ≤ 85°C | 2 | 3 | mA | ||||
IQ | Quiescent current at the BAT when wireless power is disabled (Standby) | VBAT = 4.2 V, 0°C ≤ TJ ≤ 85°C | 12 | 20 | µA | ||
ILIM SHORT PROTECTION | |||||||
RILIM-SHORT | Highest value of ILIM resistor considered a fault (short). Monitored for IBAT > ILIM_SHORT, OK |
RILIM: 200 Ω → 50 Ω. IBAT latches off, cycle power to reset | bq51050B, bq51051B | 120 | Ω | ||
bq51052B | 235 | ||||||
tDGL-Short | Deglitch time transition from ILIM short to IBAT disable | 1 | ms | ||||
ILIM_SHORT, OK | ILIM-SHORT,OK enables the IILIM short comparator when IBAT is greater than this value | IBAT: 0 mA → 200 mA | bq51050B, bq51051B | 110 | 145 | 165 | mA |
bq51052B | 55 | 75 | 95 | ||||
ILIM-SHORT, OK HYSTERESIS | Hysteresis for ILIM-SHORT,OK comparator | IBAT: 200 mA → 0 mA | 30 | mA | |||
IBAT-CL | Maximum output current limit | Maximum IBAT that will be delivered for up to 1 ms when ILIM is shorted to PGND | 2.4 | A | |||
BATTERY SHORT PROTECTION | |||||||
VBAT(SC) | BAT pin short-circuit detection/precharge threshold | VBAT: 3 V → 0.5 V, no deglitch | 0.75 | 0.8 | 0.85 | V | |
VBAT(SC)-HYS | VBAT(SC) hysteresis | VBAT: 0.5 V → 3 V | 100 | mV | |||
IBAT(SC) | Source current to BAT pin during short-circuit detection | VBAT = 0 V | bq51050B, bq51051B | 12 | 18 | 22 | mA |
bq51052B | 12 | 18 | 25 | ||||
VOLTAGE REGULATION PHASE | |||||||
IEndTrack | IBAT threshold during Voltge Regulation Phase that changes VRECT level from VBAT+VTRACK to VRECT-REG | IBAT decreasing | bq51050B, bq51051B | 0.35 * IBULK | mA | ||
bq51052B | 0.05 * IBULK | ||||||
PRECHARGE | |||||||
VLOWV | Precharge to fast charge transition threshold | VBAT: 2 V → 4 V | 2.9 | 3.0 | 3.1 | V | |
KPRECHG | Precharge current as a percentage of the programmed charge current setting (IBULK) | VLOWV > VBAT > VBAT(SC)
IBAT: 50 mA – 300 mA |
18% | 20% | 23% | ||
IPRECHG | IBAT during precharge | VLOWV > VBAT > VBAT(SC), IBULK = 500 mA | 100 | mA | |||
tprecharge | Precharge time-out | VBAT(SC) < VBAT < VLOWV | 30 | min | |||
tDGL1(LOWV) | Deglitch time, pre- to fast-charge | 25 | ms | ||||
tDGL2(LOWV) | Deglitch time, fast- to precharge | 25 | ms | ||||
OUTPUT | |||||||
VOREG | Regulated BAT(output) voltage | IBAT = 1000 mA | bq51050B | 4.16 | 4.20 | 4.22 | V |
bq51051B | 4.30 | 4.35 | 4.37 | ||||
bq51052B | 4.36 | 4.40 | 4.44 | ||||
VDO | Drop-out voltage, RECT to BAT | IBAT = 1 A | 110 | 190 | mV | ||
KILIM | Current programming factor | RLIM = KILIM / IIBULK (500 mA - 1.5 A) | bq51050B, bq51051B | 303 | 314 | 321 | AΩ |
RLIM = KILIM / IIBULK (500 mA - 1.0 A) | bq51052B | ||||||
IBULK | Battery charging current limits | KILIM 303 to 321 | bq51050B, bq51051B | 500 | 1,500 | mA | |
bq51052B | 500 | 1,000 | |||||
tfast-charge | Fast-charge timer | VLOWV < VBAT < VBAT-REG | 10 | hours | |||
IBAT-R | Battery charge current limit programming range | 1500 | mA | ||||
ICOMM-CL | Current limit during communication | 330 | 390 | 420 | mA | ||
TERMINATION | |||||||
KTERM | Programmable termination current as a percentage of IIBULK | RTERM = %IIBULK x KTERM (IBULK = 500 mA) | 200 | 240 | 280 | Ω/% | |
ITERM-Th | Termination current from BAT, defined with KTERM, as the current that terminates the charge cycle | IBAT decreasing, RTERM = 2.4k Ω, IBULK = 1000 mA | 100 | mA | |||
ITERM | Constant current at the TERM pin to bias the termination reference | 40 | 50 | 55 | µA | ||
VRECH | Recharge threshold | bq51050B | VBAT-REG
–135mV |
VBAT-REG
–110mV |
VBAT-REG
–90mV |
V | |
bq51051B | VBAT-REG
–125mV |
VBAT-REG
–95mV |
VBAT-REG
–70mV |
||||
bq51052B | VBAT-REG
–125mV |
VBAT-REG
–95mV |
VBAT-REG
–70mV |
||||
ITermination | Termination current setting limits | 120 | mA | ||||
TS / CTRL FUNCTIONALITY | |||||||
VTSB | Internal TS bias voltage (VTS is the voltage at the TS/CTRL pin, VTSB is the internal bias voltage) | ITSB< 100 µA (periodically driven see tTS/CTRL-Meas) |
2 | 2.2 | 2.4 | V | |
V0C-R | Rising threshold | VTS: 50% → 60% | 57 | 58.7 | 60 | %VTSB | |
V0C-Hyst | Hysteresis on 0°C Comparator | VTS: 60% → 50% | 2.4 | %VTSB | |||
V10C | Rising threshold | VTS: 40% → 50% | 46 | 47.8 | 49 | %VTSB | |
V10C-Hyst | Hysteresis on 10°C Comparator | VTS: 50% → 40% | 2 | %VTSB | |||
V45C | Falling threshold | VTS: 25% → 15% | 18 | 19.6 | 21 | %VTSB | |
V45C-Hyst | Hysteresis on 45°C Comparator | VTS: 15% → 25% | 3 | %VTSB | |||
V60C | Falling threshold | VTS: 20% → 5% | 12 | 13.1 | 14 | %VTSB | |
V60C-Hyst | Hysteresis on 60°C Comparator | VTS: 5% → 20% | 1 | %VTSB | |||
I45C | IBULK reduction percentage at 45°C (in full JEITA mode - N/A for bq51052B) | VTS: 25% → 15%, IBAT = IBULK | 45% | 50% | 55% | ||
VO-J | Voltage regulation during JEITA temperature range | bq51050B | 4.06 | V | |||
bq51051B | 4.2 | ||||||
bq51052B | 4.2 | ||||||
VCTRL-HI | Voltage on CTRL pin for a high | 0.2 | 5 | V | |||
VCTRL-LOW | Voltage on CTRL pin for a low | 0 | 0.1 | V | |||
tTS/CTRL-Meas | Time period of TS/CTRL measurements (when VTSB is being driven internally) | TS bias voltage is only driven when communication packets are sent | 24 | ms | |||
tTS-Deglitch | Deglitch time for all TS comparators | 10 | ms | ||||
NTC-Pullup | Pullup resistor for the NTC network. Pulled up to the TS bias LDO. | 18 | 20 | 22 | kΩ | ||
NTC-RNOM | Nominal resistance requirement at 25°C of the NTC resistor | 10 | kΩ | ||||
NTC-Beta | Beta requirement for accurate temperature sensing through the above specified thresholds | 3380 | Ω | ||||
THERMAL PROTECTION | |||||||
TJ-SD | Thermal shutdown temperature | 155 | °C | ||||
TJ-Hys | Thermal shutdown hysteresis | 20 | °C | ||||
OUTPUT LOGIC LEVELS ON CHG | |||||||
VOL | Open-drain CHG pin | ISINK = 5 mA | 500 | mV | |||
IOFF,CHG | CHG leakage current when disabled | VCHG = 20 V, 0°C ≤ TJ ≤ 85°C |
1 | µA | |||
COMM PIN | |||||||
RDS-ON(COMM) | COMM1 and COMM2 | VRECT = 2.6 V | 1 | Ω | |||
fCOMM | Signaling frequency on COMM pin | 2 | kb/s | ||||
IOFF,COMM | COMM pin leakage current | VCOMM1 = 20 V, VCOMM2 = 20 V |
1 | µA | |||
CLAMP PIN | |||||||
RDS-ON(CLAMP) | CLAMP1 and CLAMP2 | 0.75 | Ω | ||||
ADAPTER ENABLE | |||||||
VAD-Pres | VAD Rising threshold voltage. EN-UVLO | VAD 0 V → 5 V | 3.5 | 3.6 | 3.8 | V | |
VAD-PresH | VAD-Pres hysteresis, EN-HYS | VAD 5 V → 0 V | 400 | mV | |||
IAD | Input leakage current | VRECT = 0 V, VAD = 5 V | 60 | µA | |||
RAD | Pullup resistance from AD-EN to BAT when adapter mode is disabled and VBAT > VAD, EN-OUT | VAD = 0 V, VBAT = 5 V | 200 | 350 | Ω | ||
VAD-Diff | Voltage difference between VAD and VAD-EN when adapter mode is enabled, EN-ON | VAD = 5 V, 0°C ≤ TJ ≤ 85°C | 3 | 4.5 | 5 | V | |
SYNCHRONOUS RECTIFIER | |||||||
IBAT-SR | IBAT at which the synchronous rectifier enters half synchronous mode, SYNC_EN | IBAT 200 mA → 0 mA | bq51050B, bq51051B | 80 | 115 | 140 | mA |
bq51052B | 20 | 50 | 65 | ||||
IBAT-SRH | Hysteresis for IBAT,SR (full-synchronous mode enabled) | IBAT 0 mA → 200 mA | bq51050B, bq51051B | 25 | |||
bq51052B | 28 | ||||||
VHS-DIODE | High-side diode drop when the rectifier is in half synchronous mode | IAC-VRECT = 250 mA, and TJ = 25°C | 0.7 | V | |||
EN2 | |||||||
VIL | Input low threshold for EN2 | 0.4 | V | ||||
VIH | Input high threshold for EN2 | 1.3 | V | ||||
RPD, EN | EN2 pulldown resistance | 200 | kΩ | ||||
ADC | |||||||
PowerREC | Received power measurement | 0 W – 5 W received power after calibration of Rx magnetics losses | 0.25 | W |