JAJSCD3A July 2016 – August 2016
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
AC1 | B1, B2, B3 | I | AC input power from receiver resonant tank |
AC2 | B4, B5, B6 | I | |
AD | E2 | I | Adapter sense pin |
AD-EN | E3 | O | Push-pull driver for PFET that can pass AD input to the OUT pin; used for adapter mux control |
BOOT1 | C1 | O | Bootstrap capacitors for driving the high-side FETs of the synchronous rectifier |
BOOT2 | C6 | O | |
COMM1 | F1 | O | Open-drain FETs used to communicate with primary by varying reflected impedance |
COMM2 | F6 | O | |
CLAMP1 | E1 | O | Open-drain FETs used to clamp the secondary voltage by providing low impedance across secondary |
CLAMP2 | E6 | O | |
CM_ILIM | G3 | I | Enables or disables communication current limit; can be pulled high or low to disable or enable communication current limit |
FOD | F2 | I | Input that is used for scaling the received power message |
ILIM | G2 | I/O | Output current or overcurrent level programming pin |
LPRB 1 | F5 | O | Open drain – active to help drive RECT voltage high at light load on a PMA TX |
LPRB 2 | G6 | ||
OUT | D1, D2, D3, D4, D5, D6 | O | Output pin, used to deliver power to the load |
PD_DET | G6 | O | Open drain output that allows user to sense when receiver is on transmitter |
PGND | A1, A2, A3, A4, A5, A6 | — | Power and logic ground |
RECT | C2, C3, C4, C5 | O | Filter capacitor for the internal synchronous rectifier |
SCL | E4 | I | SCL and SDA are used for I2C communication |
SDA | F4 | I | |
TERM, LPRBEN | F3 | I | Sets termination current as a percentage of IILIM as TERM pin. When TERM resistor is populated, LPRB pins are enabled with appropriate function |
TMEM | G5 | O | TMEM allows capacitor to be connected to GND so energy from transmitter ping can be stored to retain memory of state |
TS/CTRL | G4 | I | Temperature sense. Can be pulled high to send end power transfer (EPT) or end of charge (EOC) to TX |
VIREG | E5 | I | Rectifier voltage feedback |
VO_REG | G1 | I | Sets the regulation voltage for output |
WPG | F5 | O | Open-drain output that allows user to sense when power is transferred to load |