JAJSG82A November 2015 – September 2018
PRODUCTION DATA.
PARAMETER | DESCRIPTION | TEST CONDITION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
SUPPLY AND LEAKAGE CURRENT | ||||||
I(BAT) | NORMAL mode current(1) | C(VDDCP) = 470 nF, V(BAT) = 8V
CL = 10 nF |
40 | 60 | µA | |
C(VDDCP) = 470 nF, V(BAT) ≥ 48V
CL = 10 nF |
40 | 52 | uA | |||
Ishut | Sum of current into BAT and PACK pin | Shutdown Mode, PACK = 0 V, BAT = 8 V | 6 | 9.5 | µA | |
CHARGE PUMP | ||||||
V(VDDCP) | Charge pump voltage | No Load, CP_EN = hi, V(VDDCP) – V(BAT) | 9 | 14 | V | |
tCPON | Charge pump start up time from zero volt | C(VDDCP) = 470 nF, 10% to 90% of V(VDDCP) | 100 | ms | ||
INPUT ENABLE CONTROL SIGNALS | ||||||
VIL | Digital low input level for CHG_EN, DSG_EN, PCHG_EN, CP_EN, PMON_EN | 0.6 | V | |||
VIH | Digital high input level for CHG_EN, DSG_EN, PCHG_EN, CP_EN, PMON_EN | 1.2 | V | |||
RPD | Internal Pull down | VIN = 5 V | 0.6 | 1 | 4 | MΩ |
CHARGE FET DRIVER | ||||||
V(CHGFETON) | CHG gate drive voltage (on) | CL = 10 nF, CHG_EN = Hi, V(BAT) = V(PACK), V(CHG) – V(BAT) | 9 | 12 | 14 | V |
R(CHGFETON) | CHG FET driver on resistance | V(VDDCP) – V(BAT) = 12 V, CHG_EN = Hi, V(BAT) = V(PACK) | 1.1 | kΩ | ||
R(CHGFETOFF) | CHG FET driver off resistance | V(VDDCP) – V(BAT) = 12 V, CHG_EN = Lo, V(BAT) = V(PACK) | 0.3 | kΩ | ||
DISCHARGE FET DRIVER | ||||||
V(DSGFETON) | DSG gate drive voltage (on) | CL = 10 nF, DSG_EN = Hi, V(BAT) = V(PACK), V(DSG) – V(PACK) | 9 | 12 | 14 | V |
R(DSGFETON) | DSG FET driver on resistance | V(VDDCP) – V(BAT) = 12 V, DSG_EN = Hi, V(BAT) = V(PACK) | 3.5 | kΩ | ||
R(DSGFETOFF) | DSG FET driver off resistance | V(VDDCP) – V(BAT) = 12 V, DSG_EN = Lo, V(BAT) = V(PACK) | 1 | kΩ | ||
PRECHARGE FET DRIVER | ||||||
V(PCHGFETON) | PCHG gate drive voltage (on) | V(PACK) > 17 V, V(BAT) < V(PACK), V(PACK) – V(PCHG) | 5 | 12 | 14 | V |
PACK MONITOR (PACK_DIV) | ||||||
R(PMONFET) | On resistance of internal FET (R between PACK and PACKDIV) | PMON_EN = hi | 1.5 | 2.5 | 3.5 | kΩ |