JAJSG82A November 2015 – September 2018
PRODUCTION DATA.
The bq76200 has four digital enable inputs that control the state of associated output signals as defined in the following table. The VIH and VIL levels of these enable pins are low enough to work with most MCUs. At the same times, the pins have high enough tolerant to allow direct control from an AFE FET driver. This gives system maker a flexible option to architect the battery pack configuration.
INPUT PIN | ASSOCIATED OUTPUT PIN | DESCRIPTION |
---|---|---|
CHG_EN | CHG | Charge FET control |
DSG_EN | DSG | Discharge FET control |
PCHG_EN | PCHG | Pre-charge FET control |
PMON_EN | PACKDIV | Pack monitor control |