BAT and PACK Filters |
Rfilter and Cfilter |
Recommended to use 100 Ω and 0.01 µF. |
VDDCP capacitor |
CVDDCP |
A minimum of 470 µF is required. A higher value can be used to support higher-loading capacitance. See Recommended Implementation and bq76200 Application Note () for details. |
PACKDIV resistor divider |
Ra and Rb |
Based on the max PACK voltage of the application, calculate the total value of (Ra + Rb) that can keep the PACKDIV current below 500 µA. |
CHG, DSG, PCHG gate-source resistor |
Rgs |
Recommended to use 10 MΩ. A different Rgs value may change the loading level of the charge pump. System designer should perform thorough system testing if a different Rgs is used. |