JAJSG82A November 2015 – September 2018
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | I/O | |
BAT | 2 | P | Top of battery stack |
CHG(2) | 16 | O | Gate drive for charge FET |
CHG_EN(3) | 4 | I | Charge FET enable |
CP_EN(3) | 5 | I | Charge pump enable (internally logic OR'ed with CHG_EN and DSG_EN signals) |
DSG(2) | 12 | O | Gate drive for discharge FET |
DSG_EN(3) | 6 | I | Discharge FET enable |
NC | 3, 13, 15 | — | No connect. Leave the pin floating |
PACK | 11 | P | Analog input from PACK+ terminal |
PACKDIV(2) | 10 | O | PACK voltage after internal switch (Connect to MCU ADC via resistor divider.) |
PCHG(2) | 14 | O | Gate drive for pre-charge FET |
PCHG_EN(3) | 8 | I | Pre-charge FET enable |
PMON_EN(3) | 7 | I | Pack monitor enable (allows connection of internal switch between PACK and PACKDIV) |
VDDCP | 1 | O | Charge pump output. Connect a capacitor to BAT pin. Do not load this pin. |
VSS | 9 | P | Ground reference |