JAJSSA8 November 2023 BQ76905
PRODUCTION DATA
DESCRIPTION | PINS | MIN | MAX | UNIT |
---|---|---|---|---|
Supply voltage range, VIN(DC)(2) | BAT, REGSRC | VSS–0.3 | VSS+40 | V |
Short duration input voltage range, VIN(short)(2) | VC1 – VC5, BAT, REGSRC, CHG | VSS+45 | V | |
DC input voltage range, VIN(DC) | ALERT, SCL, SDA | VSS–0.3 | VSS+6 | V |
DC input voltage range, VIN(DC) | TS | VSS–0.3 | 2.1 | V |
DC input voltage range, VIN(DC)(2) | SRP, SRN | VSS–0.3 | 2.1 | V |
DC input voltage range, VIN(DC)(2) | VC5 | Maximum of VSS–0.3 and VC4A–0.3 | VSS+40 | V |
DC input voltage range, VIN(DC)(2) | VC4A | Maximum of VSS–0.3 and VC4B–0.3 | VSS+40 | V |
DC input voltage range, VIN(DC)(2) | VC4B | Maximum of VSS–0.3 and VC3A–0.3 | VSS+40 | V |
DC input voltage range, VIN(DC)(2) | VC3A | Maximum of VSS–0.3 and VC3B–0.3 | VSS+40 | V |
DC input voltage range, VIN(DC)(2) | VC3B | Maximum of VSS–0.3 and VC2–0.3 | VSS+40 | V |
DC input voltage range, VIN(DC)(2) | VC2 | Maximum of VSS–0.3 and VC1–0.3 | VSS+40 | V |
DC input voltage range, VIN(DC)(2) | VC1 | Maximum of VSS–0.3 and VC0–0.3 | VSS+40 | V |
DC input voltage range, VIN(DC) | VC0 | VSS–0.3 | VSS+6 | V |
DC input voltage range, VIN(DC)(2) | CHG | VSS–30 | VSS+40 | V |
Output voltage range, VO | DSG | VSS–0.3 | VSS+20 | V |
Output voltage range, VO | REGOUT | VSS–0.3 | VSS+6 | V |
Maximum cell balancing current, each cell | VC0 – VC5 | 50 | mA | |
Junction temperature, TJ | –65 | 150 | °C | |
Storage temperature, TSTG | –65 | 150 | °C |