JAJSSA8 November 2023 BQ76905
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CC1 Charge Integration Digital Filter | ||||||
t(CC1_CONV) | Conversion-time | Single conversion | 250 | ms | ||
B(CC1_RSL) | Effective resolution(1)(2) | Single conversion, DC inputs from –200 mV to 0 mV across VSRP – VSRN, at 25℃. | 15.5 | bits | ||
CC2 Current Measurement Digital Filter | ||||||
t(CM_CONV) | Conversion-time in slow mode | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[IADCSPEED] = 0x0 | 2.93 | ms | ||
t(CM_CONV_MEDSLOW) | Conversion-time in medium slow mode | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[IADCSPEED] = 0x1 | 1.46 | ms | ||
t(CM_CONV_MEDFAST) | Conversion-time in medium fast mode | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[IADCSPEED] = 0x2 | 732 | µs | ||
t(CM_CONV_FAST) | Conversion-time in fast mode | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[IADCSPEED] = 0x3 | 366 | µs | ||
B(CM_RES) | Effective resolution in slow mode(1)(2) | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[IADCSPEED] = 0x0 | 15.5 | 16 | bits | |
B(CM_RES_MEDSLOW) | Effective resolution in medium slow mode(1) | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[IADCSPEED] = 0x1 | 15.7 | bits | ||
B(CM_RES_MEDFAST) | Effective resolution in medium fast mode(1) | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[IADCSPEED] = 0x2 | 14.9 | bits | ||
B(CM_RES_FAST) | Effective resolution in fast mode(1) | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[IADCSPEED] = 0x3 | 12.9 | bits | ||
B(CM_LP_RES) | Effective resolution in slow mode and low power mode(1) (2) | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[IADCSPEED] = 0x0, Settings:Configuration:DA Config[CCMODE] = 0x2 | 15.5 | 16 | bits | |
B(CM_LP_RES_MEDSLOW) | Effective resolution in medium slow mode and low power mode(1) | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[IADCSPEED] = 0x1, Settings:Configuration:DA Config[CCMODE] = 0x2 | 15.7 | bits | ||
B(CM_LP_RES_MEDFAST) | Effective resolution in medium fast mode and low power mode(1) | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[IADCSPEED] = 0x2, Settings:Configuration:DA Config[CCMODE] = 0x2 | 14.9 | bits | ||
B(CM_LP_RES_FAST) | Effective resolution in fast mode and low power mode(1) | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[IADCSPEED] = 0x3, Settings:Configuration:DA Config[CCMODE] = 0x2 | 12.9 | bits |