JAJSS72 November 2023 BQ76907
PRODUCTION DATA
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Minimum system operating voltage | 17.5 V |
Cell minimum operating voltage | 2.5 V |
Series cell count | 7 |
Sense resistor | 1 mΩ |
Thermistor in use | yes |
Charge voltage | 29.75 V |
Maximum charge current | 6.0 A |
Peak discharge current | 40.0 A |
Configuration settings | programmed in registers during customer production |
Measurement speed | Set to highest resolution (2.93 ms per measurement) |
Protection subsystem configuration | Series FET configuration, device monitors, disables FETs upon fault, recovers autonomously |
OV protection threshold | 4.30 V |
OV protection delay | 375 ms (16 ADSCAN cycles) |
OV protection recovery hysteresis | 100 mV |
UV protection threshold | 2.5 V |
UV protection delay | 141 ms (6 ADSCAN cycles) |
UV protection recovery hysteresis | 100 mV |
SCD protection threshold | 80 mV (corresponding to a nominal 80 A, based on a 1-mΩ sense resistor) |
SCD protection delay | 45 ~ 60 µs |
OCD1 protection threshold | 68 mV (corresponding to a nominal 68 A, based on a 1-mΩ sense resistor) |
OCD1 protection delay | 10 ms |
OCD2 protection threshold | 56 mV (corresponding to a nominal 56 A, based on a 1-mΩ sense resistor) |
OCD2 protection delay | 81.1 ms |
OCC protection threshold | 8 mV (corresponding to a nominal 8 A, based on a 1-mΩ sense resistor) |
OCC protection delay | 159.2 ms |
OTD protection threshold | Code = 2592 (corresponding to ~ 60°C) |
OTD protection delay | 2 seconds (17 FULLSCANs) |
OTD protection recovery | Code = 2970 (corresponding to ~ 55°C) for 2 seconds |
OTC protection threshold | Code = 3888 (corresponding to ~ 45°C) |
OTC protection delay | 2 seconds (17 FULLSCANs) |
OTC protection recovery | Code = 4428 (corresponding to ~ 40°C) for 2 seconds |
UTD protection threshold | Code = 15169 (corresponding to ~ –20°C) |
UTD protection delay | 7.97 seconds (68 FULLSCANs) |
UTD protection recovery | Code = 13398 (corresponding to ~ –10°C) for 2 seconds |
UTC protection threshold | Code = 11319 (corresponding to ~ 0°C) |
UTC protection delay | 5.04 seconds (43 FULLSCANs) |
UTC protection recovery | Code = 10318 (corresponding to ~ 5°C) for 2 seconds |
Host watchdog timeout protection delay | 5 seconds |
ALERT pin functionality | Used for alarm interrupt function |
REGOUT LDO Usage | Enabled with 3.3-V output |