JAJSS72 November 2023 BQ76907
PRODUCTION DATA
At initial power up of the BQ76907 device from a SHUTDOWN state, the device progresses through a sequence of events before entering NORMAL mode operation. These are described in Table 8-2 for an example configuration, with approximate timing shown.
Step | Comment | Approximate Time (relative to wakeup event) |
---|---|---|
Wakeup event | Either the TS pin or the VC0 pin is pulled up, triggering the device to exit SHUTDOWN mode. | 0 |
REGOUT powered | Measured with the OTP programmed to autonomously power the REGOUT LDO. | 2.6 ms |
First Cell-1 measurement completed | Data from first measurement of Cell-1 can be read back. | 3.2 ms |
INITCOMP, ADSCAN, and FULLSCAN asserted (7s) | These three signals are asserted together when the first startup sequence completes (measured with OTP programmed for them to appear on ALERT). [CVADCSPEED1:0] = 0x0, [IADCSPEED1:0] = 0x0, [SSADCSPEED1:0] = 0x0. | 9.4 ms |
FETs enabled (7s) | Measured with the OTP programmed to autonomously enable FETs. [CVADCSPEED1:0] = 0x0, [IADCSPEED1:0] = 0x0, [SSADCSPEED1:0] = 0x0. | 9.4 ms |
INITCOMP, ADSCAN, and FULLSCAN asserted (5s) | These three signals are asserted together when the first startup sequence completes (measured with OTP programmed for them to appear on ALERT). [CVADCSPEED1:0] = 0x0, [IADCSPEED1:0] = 0x0, [SSADCSPEED1:0] = 0x0. | 8.6 ms |
FETs enabled (5s) | Measured with the OTP programmed to autonomously enable FETs. [CVADCSPEED1:0] = 0x0, [IADCSPEED1:0] = 0x0, [SSADCSPEED1:0] = 0x0. | 8.6 ms |
Figure 8-5 shows an example of an oscilloscope plot of a startup sequence with the device configured in OTP for a 5s pack, with [FET_EN] = 1 for autonomous FET control and providing the [INITCOMP] flag on the ALERT pin. The TS pin is pulled up to initiate device wakeup from SHUTDOWN.