JAJSS72 November 2023 BQ76907
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INORMAL | Normal Mode | Regular measurements and protections active, REGOUT = 3.3 V with no load, CHG = ON, DSG = ON, Settings:Configuration:Power Config[IADCSPEED] = 0x0, Settings:Configuration:Power Config[CVADCSPEED] = 0x0, no communication | 146 | µA | ||
ISLEEP | SLEEP Mode | Periodic protections and monitoring, no pack current, REGOUT = OFF, CHG = OFF, DSG = ON, no communication, Power:Sleep:Voltage Time = 5 s | 5.9 | µA | ||
IDEEPSLEEP | DEEPSLEEP Mode | No monitoring or protections, REGOUT = 3.3 V with no load, LFO = OFF, no communication | 2.9 | µA | ||
ISHUTDOWN | SHUTDOWN Mode | All blocks powered down, no monitoring or protections, no communication | 1 | 2 | µA |