JAJSS72 November 2023 BQ76907
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
V(ADC_IN_CELLS) | Input voltage range (differential cell input mode) (2) (4) | Internal reference (Vref = VREF1) | –0.2 | 5.5 | V | |
V(ADC_IN) | Input voltage ran ge (ADCIN measurement mode)(2)(6) | Internal reference (Vref = VREF1, Settings:Configuration:DA Config[TSMODE] = 1), applicable to ADCIN measurements using the TS pin | –0.2 | 1.8 | V | |
V(ADC_IN_TS) | Input voltage range (external thermistor measurement mode)(2)(5) | Regulator reference (Vref = VREG18, Settings:Configuration:DA Config[TSMODE] = 0), applicable to external thermistor measurement using the TS pin | –0.2 | 1.8 | V | |
V(ADC_IN_DIV) | Input voltage range (divider measurement mode)(2)(7) | Internal reference (Vref = VREF1), applicable to divider measurements using the VC7 pin relative to VSS. | 2.0 | 38.5 | V | |
B(ADC_OFF_CELL) | Differential cell offset error | 16-bit, uncalibrated, with VC7 - VC6 = 0 V, VC6 = 27 V, using raw ADC codes | 2.4 | LSB (4) | ||
B(ADC_OFF_DRIFT_CELL) | Differential cell offset error drift(3) | 16-bit, uncalibrated, with VC7 - VC6 = 0 V, VC6 = 27 V, using raw ADC codes, over -20°C to +65°C | -0.26 | 0.26 | LSB/°C (4) | |
16-bit, uncalibrated, with VC7 - VC6 = 0 V, VC6 = 27 V, using raw ADC codes, over -40°C to +110°C | -0.41 | 0.41 | LSB/°C (4) | |||
B(ADC_OFF) | ADCIN offset error | 16-bit, uncalibrated, using ADCIN mode on TS pin | -0.5 | LSB(6) | ||
B(ADC_OFF_DIV) | Divider offset error | 16-bit, uncalibrated, using divider mode on VC7 | -3.7 | LSB(7) | ||
G(ADC_TS_REG18) | Gain of ADC TS pin measurement using Vref = VREG18 (9) | Reported digital code = G(ADC_TS_REG18) × VTS / VREG18. 16-bit, uncalibrated, using TS pin, input range from 0.1 V to 1.8 V. | 19083 | 19405 | 19750 | N/A (5) |
G(ADC_TS_ADCIN) | Gain of ADC TS pin measurement using Vref = VREF1 (9) | Reported digital code = G(ADC_TS_ADCIN) × VTS. 16-bit, uncalibrated, using TS pin, input range from 0.1 V to 1.8 V. | 15768 | 16027 | 16261 | LSB/V (6) |
G(ADC_CELL_RAW) | Raw gain of ADC cell voltage measurement (9) | Gain measured 16-bit, over input voltage range 1.0 V to 5.0 V, differential cell input mode on VC7 - VC6, uncalibrated, using raw ADC codes. | 5458 | 5479 | 5502 | LSB/V (4) |
B(ADC_GAIN_DRIFT) | Gain drift(3) | Gain measured 16-bit using Cell 7, VC7 - VC6 = 4.5 V. VC6 = 27 V, uncalibrated, using raw ADC codes, over -20°C to +65°C | -0.17 | 0.23 | LSB/V/°C (4) | |
Gain measured 16-bit using Cell 7, VC7 - VC6 = 4.5 V. VC6 = 27 V, uncalibrated, using raw ADC codes, over -40°C to +110°C | -0.32 | 0.23 | LSB/V/°C (4) | |||
R(ADC_IN_CELL) | Effective input resistance(8) | Differential cell input mode on VC7 - VC6 | 4 | MΩ | ||
R(ADC_IN_TOS) | Effective input resistance | Divider measurement on VC7 pin (only active while the pin is being measured) | 600 | kΩ | ||
I(LEAKAGE) | Pin leakage current (3) | Input current per pin into VC1 ~ VC7, BAT, REGSRC, with no conversions, stack biased with 5 V / cell, VBAT = 30 V, device in SHUTDOWN mode. | 2 | µA | ||
B(ADC_RES_SLOW) | Effective resolution with slow speed setting(1) (3) | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[CVADCSPEED] = 0x0, using TS input in ADCIN mode. | 14 | 16 | bits | |
B(ADC_RES_MEDSLOW) | Effective resolution with medium slow speed setting(1) | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[CVADCSPEED] = 0x1, using TS input in ADCIN mode. | 15.5 | bits | ||
B(ADC_RES_MEDFAST) | Effective resolution with medium fast speed setting(1) | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[CVADCSPEED] = 0x2, using TS input in ADCIN mode. | 14.5 | bits | ||
B(ADC_RES_FAST) | Effective resolution with fast speed setting(1) | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[CVADCSPEED] = 0x3, using TS input in ADCIN mode. | 12 | bits | ||
t(ADC_CONV_SLOW) | Conversion-time | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[CVADCSPEED] and [IADCSPEED] = 0x0 | 2.93 | ms | ||
t(ADC_CONV_MEDSLOW) | Conversion-time in medium slow mode | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[CVADCSPEED] and [IADCSPEED] = 0x1 | 1.46 | ms | ||
t(ADC_CONV_MEDFAST) | Conversion-time in medium fast mode | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[CVADCSPEED] and [IADCSPEED] = 0x2 | 732 | µs | ||
t(ADC_CONV_FAST) | Conversion-time in fast mode | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[CVADCSPEED] and [IADCSPEED] = 0x3 | 366 | µs | ||
VCELL(ACC) | Cell voltage measurement accuracy (9) | -0.2 V < VVC(x) - VVC(x-1) < 4.5 V, TA = 25°C, 1 ≤ x ≤ 7, specified using an input network of 10-Ω and 220 nF. | -3.8 | 3.9 | mV | |
-0.2 V < VVC(x) - VVC(x-1) < 4.5 V, TA = –20°C to 65°C, 1 ≤ x ≤ 7, specified using an input network of 10-Ω and 220 nF. | -7.6 | 6.5 | mV | |||
–0.2 V < VVC(x) - VVC(x-1) < 4.5 V, TA = -40°C to 110°C, 1 ≤ x ≤ 7, specified using an input network of 10-Ω and 220 nF. | -9.8 | 9.8 | mV | |||
–0.2 V < VVC(x) - VVC(x-1) < 5.5 V, TA = -40°C to 110°C, 1 ≤ x ≤ 7, specified using an input network of 10-Ω and 220 nF. | -12.1 | 11.8 | mV | |||
VSTACK(ACC) | Stack voltage (VC7 - VVSS) measurement accuracy (9) | 3 V ≤ VVC7 - VVSS ≤ 38.5 V, TA = -40°C to 110°C, specified using an input network of 10-Ω and 220 nF. | –220 | 180 | mV |