JAJSS72 November 2023 BQ76907
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
V(SCD) | Short circuit in discharge voltage threshold range | Nominal settings, threshold based on VSRP – VSRN | –10, –20, –40, –60, –80, –100, –125, –150, –175, –200, –250, –300, –350, –400, –450, –500 |
mV | ||
V(SCD_ACC) | Short circuit in discharge voltage threshold detection accuracy (2) | –10 mV setting | –36 | 22 | % of nominal threshold | |
–20 mV setting | –19 | 12 | % of nominal threshold | |||
–40 mV setting | –14 | 6 | % of nominal threshold | |||
Settings –60 mV to -500 mV | –11 | 6 | % of nominal threshold | |||
V(SCD_DLY) | Short circuit in discharge detection delay(1) | Fastest setting (with 3 mV overdrive) | 8 | µs | ||
Fastest setting (with 25 mV overdrive) | 0.6 | µs | ||||
Setting for 15 µs (with 3 mV overdrive) | 20 | 28 | µs | |||
Setting for 15 µs (with 25 mV overdrive) | 20 | µs | ||||
Settings for 31 µs (with 25 mV overdrive) | 14 | 35 | µs | |||
Settings for 61 µs (with 25 mV overdrive) | 42 | 66 | µs | |||
Settings for 122 µs (with 25 mV overdrive) | 102 | 130 | µs | |||
Settings for 244 µs (with 25 mV overdrive) | 218 | 258 | µs | |||
Settings for 488 µs (with 25 mV overdrive) | 452 | 510 | µs | |||
Settings for 977 µs (with 25 mV overdrive) | 920 | 1018 | µs | |||
Settings for 1953 µs (with 25 mV overdrive) | 1860 | 2034 | µs | |||
Settings for 3906 µs (with 25 mV overdrive) | 3735 | 4065 | µs | |||
Setting for 7797 µs (with 25 mV overdrive) | 7470 | 8112 | µs | |||
V(OCC) | Overcurrent in charge (OCC) voltage threshold range | Nominal settings, threshold based on VSRP – VSRN | 3 mV to 123 mV in 2 mV steps | mV | ||
V(OCC_ACC) | Overcurrent in charge (OCC) voltage threshold accuracy (2) | Settings 3 mV to 19 mV | –1.17 | 1.32 | mV | |
V(OCC_ACC) | Overcurrent in charge (OCC) voltage threshold accuracy (2) | Settings 21 mV to 55 mV | -1.68 | 2.99 | mV | |
V(OCC_ACC) | Overcurrent in charge (OCC) voltage threshold accuracy (2) | Settings 57 mV to 123 mV | -1.61 | 4.10 | mV | |
V(OCD) | Overcurrent in discharge (OCD1, OCD2) voltage threshold ranges | Nominal settings, thresholds based on VSRP – VSRN | –4 mV to –200 mV in 2 mV steps | mV | ||
V(OCD_ACC) | Overcurrent (OCD1, OCD2) detection voltage threshold accuracy (2) | Settings -4 mV to -18 mV | –1.23 | 0.84 | mV | |
Settings -20 mV to -56 mV | –2.84 | 1.59 | mV | |||
Settings -58 mV to -100 mV | -2.15 | 2.58 | mV | |||
Settings -102 mV to -200 mV | -2,86 | 4,19 | mV | |||
V(OC_DLY) | Overcurrent (OCC, OCD1, OCD2) detection delay (independent delay setting for each protection) | Fastest setting | 0.46 | ms | ||
Nominal settings, low range | 1.22 ms to 20.435 ms in 0.305 ms steps | ms | ||||
Nominal settings, medium low range | 22.875 ms to 176.595 ms in 2.441 ms steps | ms | ||||
Nominal settings, medium high range | 181.475 ms to 488.915 ms in 4.883 ms steps | ms | ||||
Nominal settings, high range | 498.675 ms to 1103.795 ms in 9.766 ms steps | ms | ||||
V(OC_DLY) | Overcurrent (OCC, OCD1, OCD2) detection delay accuracy(1) | Fastest setting | -0.35 | 0.35 | ms | |
Nominal settings, low range | -1.2 | 0.90 | ms | |||
Nominal settings, medium low range | -7.5 | 7.2 | ms | |||
Nominal settings, medium high range | -20 | 20 | ms | |||
Nominal settings, high range | -45 | 45 | ms |