JAJSH19I October 2013 – March 2022 BQ76920 , BQ76930 , BQ76940
PRODMIX
TUBE | TAPE & REEL | CELLS | I2C ADDRESS (7-Bit) | LDO (V) | CRC | PACKAGE |
---|---|---|---|---|---|---|
BQ7692000PW | BQ7692000PWR | 3–5 | 0x08 | 2.5 | No | 20-TSSOP (PW) |
BQ7692001PW(1) | BQ7692001PWR(1) | Yes | ||||
BQ7692002PW(1) | BQ7692002PWR(1) | 3.3 | No | |||
BQ7692003PW | BQ7692003PWR | Yes | ||||
BQ7692006PW | BQ7692006PWR | 0x18 | No | |||
BQ7693000DBT | BQ7693000DBTR | 6–10 | 0x08 | 2.5 | No | 30-TSSOP (DBT) |
BQ7693001DBT | BQ7693001DBTR | Yes | ||||
BQ7693002DBT | BQ7693002DBTR | 3.3 | No | |||
BQ7693003DBT | BQ7693003DBTR | Yes | ||||
BQ7693006DBT | BQ7693006DBTR | 0x18 | No | |||
BQ7693007DBT | BQ7693007DBTR | Yes | ||||
BQ7694000DBT | BQ7694000DBTR | 9–15 | 0x08 | 2.5 | No | 44-TSSOP (DBT) |
BQ7694001DBT | BQ7694001DBTR | Yes | ||||
BQ7694002DBT | BQ7694002DBTR | 3.3 | No | |||
BQ7694003DBT | BQ7694003DBTR | Yes | ||||
BQ7694006DBT | BQ7694006DBTR | 0x18 | No |
Texas Instruments preconfigures the BQ769x0 devices for a specific I2C address, LDO voltage, and more. These settings are permanently stored in EEPROM and cannot be further modified.
Contact Texas Instruments for other options not listed above, as well as any options noted as “Product Preview only.”