JAJSH19I October 2013 – March 2022 BQ76920 , BQ76930 , BQ76940
PRODMIX
BIT | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
NAME | CC_READY | RSVD | DEVICE_ XREADY |
OVRD_ ALERT |
UV | OV | SCD | OCD |
RESET | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
ACCESS | RW | RW | RW | RW | RW | RW | RW | RW |
Bits in SYS_STAT may be cleared by writing a "1" to the corresponding bit.
Writing a "0" does not change the state of the corresponding bit.
CC_READY (Bit 7): Indicates that a fresh coulomb counter reading is available. Note that if this bit is not cleared between two adjacent CC readings becoming available, the bit remains latched to 1. This bit may only be cleared (and not set) by the host. | ||
0 = | Fresh CC reading not yet available or bit is cleared by host microcontroller. | |
1 = | Fresh CC reading is available. Remains latched high until cleared by host. | |
RSVD (Bit 6): Reserved. Do not use. | ||
DEVICE_XREADY (Bit 5): Internal chip fault indicator. When this bit is set to 1, it should be cleared by the host. May be set due to excessive system transients. This bit may only be cleared (and not set) by the host. | ||
0 = | Device is OK. | |
1 = | Internal chip fault detected, recommend that host microcontroller clear this bit after waiting a few seconds. Remains latched high until cleared by the host. | |
OVRD_ALERT (Bit 4): External pull-up on the ALERT pin indicator. Only active when ALERT pin is not already being driven high by the AFE itself. | ||
0 = | No external override detected | |
1 = | External override detected. Remains latched high until cleared by the host. | |
UV (Bit 3): Undervoltage fault event indicator. | ||
0 = | No UV fault is detected. | |
1 = | UV fault is detected. Remains latched high until cleared by the host. | |
OV (Bit 2): Overvoltage fault event indicator. | ||
0 = | No OV fault is detected. | |
1 = | OV fault is detected. Remains latched high until cleared by the host. | |
SCD (Bit 1): Short circuit in discharge fault event indicator. | ||
0 = | No SCD fault is detected. | |
1 = | SCD fault is detected. Remains latched high until cleared by the host. | |
OCD (Bit 0): Over current in discharge fault event indicator. | ||
0 = | No OCD fault is detected. | |
1 = | OCD fault is detected. Remains latched high until cleared by the host. | |
BIT | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
NAME | — | — | — | CB5 | CB4 | CB3 | CB2 | CB1 |
RESET | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
ACCESS | R | R | R | RW | RW | RW | RW | RW |
CBx (Bits 4–0): | ||
0 = | Cell balancing on Cell “x” is disabled. | |
1 = | Cell balancing on Cell “x” is enabled. | |
BIT | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
NAME | — | — | — | CB10 | CB9 | CB8 | CB7 | CB6 |
RESET | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
ACCESS | R | R | R | RW | RW | RW | RW | RW |
CBx (Bits 4–0): | ||
0 = | Cell balancing on Cell “x” is disabled. | |
1 = | Cell balancing on Cell “x” is enabled. | |
BIT | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
NAME | — | — | — | CB15 | CB14 | CB13 | CB12 | CB11 |
RESET | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
ACCESS | R | R | R | RW | RW | RW | RW | RW |
CBx (Bits 4–0): | ||
0 = | Cell balancing on Cell “x” is disabled. | |
1 = | Cell balancing on Cell “x” is enabled. | |
BIT | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
NAME | LOAD_ PRESENT |
— | — | ADC_EN | TEMP_SEL | RSVD | SHUT_A | SHUT_B |
RESET | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
ACCESS | R | R | R | RW | RW | RW | RW | RW |
LOAD_PRESENT (Bit 7): Valid only when [CHG_ON] = 0. Is high if CHG pin is detected to exceed VLOAD_DETECT while CHG_ON = 0, which suggests that external load is present. Note this bit is read-only and automatically clears when load is removed. | ||
0 = | CHG pin < VLOAD_DETECT or [CHG_ON] = 1. | |
1 = | CHG pin >VLOAD_DETECT, while [CHG_ON] = 0. | |
ADC_EN (Bit 4): ADC enable command | ||
0 = | Disable voltage and temperature ADC readings (also disables OV protection) | |
1 = | Enable voltage and temperature ADC readings (also enables OV protection) | |
TEMP_SEL (Bit 3): TSx_HI and TSx_LO temperature source | ||
0 = | Store internal die temperature voltage reading in TSx_HI and TSx_LO | |
1 = | Store thermistor reading in TSx_HI and TSx_LO (all thermistor ports) | |
RSVD (Bit 2): Reserved, do not set to 1. | ||
SHUT_A, SHUT_B (Bits 1–0): Shutdown command from host microcontroller. Must be written in a specific sequence, shown below: | ||
Starting from: [SHUT_A] = 0, [SHUT_B] = 0 | ||
Write #1: [SHUT_A] = 0, [SHUT_B] = 1 | ||
Write #2: [SHUT_A] = 1, [SHUT_B] = 0 | ||
Other writes cause the command to be ignored. |
BIT | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
NAME | DELAY_DIS | CC_EN | CC_ ONESHOT |
RSVD | RSVD | RSVD | DSG_ON | CHG_ON |
RESET | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
ACCESS | RW | RW | RW | RW | RW | RW | RW | RW |
DELAY_DIS (Bit 7): Disable OV, UV, OCD, and SCD delays for faster customer production testing. | ||
0 = | Normal delay settings | |
1 = | OV, UV, OCD, and SCD delay circuit is bypassed, creating zero delay (approximately 250 ms). | |
CC_EN (Bit 6): Coulomb counter continuous operation enable command. If set high, [CC_ONESHOT] bit is ignored. | ||
0 = | Disable CC continuous readings | |
1 = | Enable CC continuous readings and ignore [CC_ONESHOT] state | |
CC_ONESHOT (Bit 5): Coulomb counter single 250-ms reading trigger command. If set to 1, the coulomb counter will be activated for a single 250-ms reading, and then turned back off. [CC_ONESHOT] will also be cleared at the conclusion of this reading, while [CC_READY] bit will be set to 1. | ||
0 = | No action | |
1 = | Enable single CC reading (only valid if [CC_EN] = 0), and [CC_READY] = 0) | |
RSVD (Bits 4–2): Reserved. Do not use. | ||
DSG_ON (Bit 1): Discharge FET driver (low side NCH) or discharge signal control | ||
0 = | DSG is off. | |
1 = | DSG is on. | |
CHG_ON (Bit 0): Discharge FET driver (low side NCH) or discharge signal control | ||
0 = | CHG is off. | |
1 = | CHG is on. | |
BIT | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
NAME | RSNS | — | RSVD | SCD_D1 | SCD_D0 | SCD_T2 | SCD_T1 | SCD_T0 |
RESET | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
ACCESS | RW | R | RW | RW | RW | RW | RW | RW |
RSNS (Bit 7): Allows for doubling the OCD and SCD thresholds simultaneously | ||
0 = | OCD and SCD thresholds at lower input range | |
1 = | OCD and SCD thresholds at upper input range | |
RSVD (Bit 5): Reserved, do not set to 1. | ||
SCD_D1:0 (Bits 4–3): Short circuit in discharge delay setting. A 400-µs setting is recommended only in systems using maximum cell measurement input resistance, Rc, of 1 kΩ (which corresponds to minimum internal cell balancing current or external cell balancing configuration). |
Code | (in µs) |
---|---|
0x0 | 70 |
0x1 | 100 |
0x2 | 200 |
0x3 | 400 |
SCD_T2:0 (Bits 2–0): Short circuit in discharge threshold setting |
Code | RSNS = 1 (in mV) | RSNS = 0 (in mV) |
---|---|---|
0x0 | 44 | 22 |
0x1 | 67 | 33 |
0x2 | 89 | 44 |
0x3 | 111 | 56 |
0x4 | 133 | 67 |
0x5 | 155 | 78 |
0x6 | 178 | 89 |
0x7 | 200 | 100 |
BIT | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
NAME | — | OCD_D2 | OCD_D1 | OCD_D0 | OCD_T3 | OCD_T2 | OCD_T1 | OCD_T0 |
RESET | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
ACCESS | R | RW | RW | RW | RW | RW | RW | RW |
OCD_D2:0 (Bits 6–4): Overcurrent in discharge delay setting |
Code | (in ms) |
---|---|
0x0 | 8 |
0x1 | 20 |
0x2 | 40 |
0x3 | 80 |
0x4 | 160 |
0x5 | 320 |
0x6 | 640 |
0x7 | 1280 |
OCD_T3:0 (Bits 3–0): Overcurrent in discharge threshold setting |
Code | RSNS = 1 (in mV) | (RSNS = 0 (in mV) |
---|---|---|
0x0 | 17 | 8 |
0x1 | 22 | 11 |
0x2 | 28 | 14 |
0x3 | 33 | 17 |
0x4 | 39 | 19 |
0x5 | 44 | 22 |
0x6 | 50 | 25 |
0x7 | 56 | 28 |
0x8 | 61 | 31 |
0x9 | 67 | 33 |
0xA | 72 | 36 |
0xB | 78 | 39 |
0xC | 83 | 42 |
0xD | 89 | 44 |
0xE | 94 | 47 |
0xF | 100 | 50 |
BIT | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
NAME | UV_D1 | UV_D0 | OV_D1 | OV_D0 | RSVD | RSVD | RSVD | RSVD |
RESET | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
ACCESS | RW | RW | RW | RW | RW | RW | RW | RW |
UV_D1:0 (Bits 7–6): Undervoltage delay setting |
Code | (in s) |
---|---|
0x0 | 1 |
0x1 | 4 |
0x2 | 8 |
0x3 | 16 |
OV_D1:0 (Bits 5–4): Overvoltage delay setting |
Code | (in s) |
---|---|
0x0 | 1 |
0x1 | 2 |
0x2 | 4 |
0x3 | 8 |
RSVD (Bits 3–0): These bits are for TI internal debug use only and must be configured to the default settings indicated. |
BIT | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
NAME | OV_T7 | OV_T6 | OV_T5 | OV_T4 | OV_T3 | OV_T2 | OV_T1 | OV_T0 |
RESET | 1 | 0 | 1 | 0 | 1 | 1 | 0 | 0 |
ACCESS | RW | RW | RW | RW | RW | RW | RW | RW |
OV_T7:0 (Bits 7–0): Middle 8 bits of the direct ADC
mapping of the desired OV protection threshold, with upper 2 MSB set
to 10 and lower 4 LSB set to 1000. The equivalent OV threshold is
mapped to: 10-OV_T<7:0>1000. |
||||
By default, OV_TRIP is configured to a 0xAC setting. | ||||
Note that OV_TRIP is based on the ADC voltage, which requires back-calculation using the GAIN and OFFSET values stored in ADCGAIN<4:0>and ADCOFFSET<7:0>. |
BIT | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
NAME | UV_T7 | UV_T6 | UV_T5 | UV_T4 | UV_T3 | UV_T2 | UV_T1 | UV_T0 |
RESET | 1 | 0 | 0 | 1 | 0 | 1 | 1 | 1 |
ACCESS | RW | RW | RW | RW | RW | RW | RW | RW |
UV_T7:0 (Bits 7–0): Middle 8 bits of the direct ADC mapping of the desired UV protection threshold, with upper 2 MSB set to 01 and lower 4 LSB set to 0000. In other words, the equivalent OV threshold is mapped to: 01-UV_T<7:0>–0000. | ||||
By default, UV_TRIP is configured to a 0x97 setting. | ||||
Note that UV_TRIP is based on the ADC voltage, which requires back-calculation using the GAIN and OFFSET values stored in ADCGAIN<4:0>and ADCOFFSET<7:0>. |
BIT | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
NAME | — | — | CC_CFG5 | CC_CFG4 | CC_CFG3 | CC_CFG2 | CC_CFG1 | CC_CFG0 |
RESET | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
ACCESS | R | R | RW | RW | RW | RW | RW | RW |
CC_CFG5:0 (Bits 5–0): For optimal performance, these bits should be programmed to 0x19 upon device startup. |