JAJSH19I October 2013 – March 2022 BQ76920 , BQ76930 , BQ76940
PRODMIX
DESIGN PARAMETER | EXAMPLE VALUE at TA = 25°C |
---|---|
Minimum system operating voltage | 24 V |
Cell minimum operating voltage | 3.0 V |
Series Cell Count | 8 |
Charge Voltage | 33.6 V |
Maximum Charge Current | 3.0 A |
Peak Discharge Current | 10.0 A |
OV Protection Threshold | 4.30 V |
OV Protection Delay | 2s |
UV Protection Threshold | 2.5 V |
UV Protection Delay | 4s |
OCD Protection Threshold Max | 15 A |
OCD Protection Delay Time | 320 ms |
SCD Protection Threshold Max | 25 A |
SCD Protection Delay Time | 100 µs |