JAJSU42A April 2022 – April 2024 BQ76922
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The BQ76922 device integrates two serial communication interfaces, an I2C bus, which supports 100kHz and 400kHz modes with an optional CRC check, and a single-wire HDQ interface. The BQ76922 device is configured default in I2C mode. The communication mode can be changed by programming either the register or OTP configuration. The customer can program the device's integrated OTP on the manufacturing line to set the desired communications speed and protocol to be used at power up in operation.