JAJSH19I October 2013 – March 2022 BQ76920 , BQ76930 , BQ76940
PRODMIX
Each BQ769x0 family of IC's support a variety of cell counts. The following tables provide guidance on which device and which input pins to use, depending on the number of cells in the pack.
Cell Input | 3 Cells | 4 Cells | 5 Cells |
---|---|---|---|
VC5–VC4 | CELL 3 | CELL 4 | CELL 5 |
VC4–VC3 | short | short | CELL 4 |
VC3–VC2 | short | CELL 3 | CELL 3 |
VC2–VC1 | CELL 2 | CELL 2 | CELL 2 |
VC1–VC0 | CELL 1 | CELL 1 | CELL 1 |
Cell Input | 6 Cells | 7 Cells | 8 Cells | 9 Cells | 10 Cells |
---|---|---|---|---|---|
VC10–VC9 | CELL 6 | CELL 7 | CELL 8 | CELL 9 | CELL 10 |
VC9–VC8 | short | short | short | short | CELL 9 |
VC8–VC7 | short | short | CELL 7 | CELL 8 | CELL 8 |
VC7–VC6 | CELL 5 | CELL 6 | CELL 6 | CELL 7 | CELL 7 |
VC6–VC5b | CELL 4 | CELL 5 | CELL 5 | CELL 6 | CELL 6 |
VC5–VC4 | CELL 3 | CELL 4 | CELL 4 | CELL 5 | CELL 5 |
VC4–VC3 | short | short | short | CELL 4 | CELL 4 |
VC3–VC2 | short | CELL 3 | CELL 3 | CELL 3 | CELL 3 |
VC2–VC1 | CELL 2 | CELL 2 | CELL 2 | CELL 2 | CELL 2 |
VC1–VC0 | CELL 1 | CELL 1 | CELL 1 | CELL 1 | CELL 1 |
Cell Input | 9 Cells | 10 Cells | 11 Cells | 12 Cells | 13 Cells | 14 Cells | 15 Cells |
---|---|---|---|---|---|---|---|
VC15–VC14 | CELL 9 | CELL 10 | CELL 11 | CELL 12 | CELL 13 | CELL 14 | CELL 15 |
VC14–VC13 | short | short | short | short | short | short | CELL 14 |
VC13–VC12 | short | short | short | CELL 11 | CELL 12 | CELL 13 | CELL 13 |
VC12–VC11 | CELL 8 | CELL 9 | CELL 10 | CELL 10 | CELL 11 | CELL 12 | CELL 12 |
VC11–VC10b | CELL 7 | CELL 8 | CELL 9 | CELL 9 | CELL 10 | CELL 11 | CELL 11 |
VC10–VC9 | CELL 6 | CELL 7 | CELL 8 | CELL 8 | CELL 9 | CELL 10 | CELL 10 |
VC9–VC8 | short | short | short | short | short | CELL 9 | CELL 9 |
VC8–VC7 | short | short | CELL 7 | CELL 7 | CELL 8 | CELL 8 | CELL 8 |
VC7–VC6 | CELL 5 | CELL 6 | CELL 6 | CELL 6 | CELL 7 | CELL 7 | CELL 7 |
VC6–VC5b | CELL 4 | CELL 5 | CELL 5 | CELL 5 | CELL 6 | CELL 6 | CELL 6 |
VC5–VC4 | CELL 3 | CELL 4 | CELL 4 | CELL 4 | CELL 5 | CELL 5 | CELL 5 |
VC4–VC3 | short | short | short | short | CELL 4 | CELL 4 | CELL 4 |
VC3–VC2 | short | CELL 3 | CELL 3 | CELL 3 | CELL 3 | CELL 3 | CELL 3 |
VC2–VC1 | CELL 2 | CELL 2 | CELL 2 | CELL 2 | CELL 2 | CELL 2 | CELL 2 |
VC1–VC0 | CELL 1 | CELL 1 | CELL 1 | CELL 1 | CELL 1 | CELL 1 | CELL 1 |