JAJSH19I October 2013 – March 2022 BQ76920 , BQ76930 , BQ76940
PRODMIX
I2C COMPATIBLE INTERFACE | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VIL | Input low logic threshold | REGOUT x 0.25 | V | ||
VIH | Input high logic threshold | REGOUT x 0.75 | V | ||
VOL | Output low logic drive | 0.20 | V | ||
tf | SCL, SDA fall time | 0.40 | |||
VOH | Output high logic drive (not applicable due to open-drain outputs) | N/A | N/A | V | |
tHIGH | SCL pulse width high | 4.0 | µs | ||
tLOW | SCL pulse width low | 4.7 | µs | ||
tSU;STA | Setup time for START condition | 4.7 | µs | ||
tHD;STA | START condition hold time after which first clock pulse is generated | 4.0 | µs | ||
tSU;DAT | Data setup time | 250 | ns | ||
tHD;DAT | Data hold time | 0 | µs | ||
tSU;STO | Setup time for STOP condition | 4.0 | µs | ||
tBUF | Time the bus must be free before new transmission can start | 4.7 | µs | ||
tVD;DAT | Clock low to data out valid | 900 | ns | ||
tHD;DAT | Data out hold time after clock low | 0 | ns | ||
fSCL | Clock frequency | 0 | 100 | kHz |