JAJSSG6 December 2023 BQ76972
PRODUCTION DATA
To obtain finalized cell measurement values, the host processor performs a fixed offset adjustment by subtracting fixed per-cell offset values from the reported cell measurement results.
The per-cell offset values are the same for all devices and do not require measurement of each device on the customer production line.
Two sets of offset adjustment values are provided as follows:
The two sets of optimized offset values are described below.
OFFSET VALUE | CELL 1 OFFSET | CELL 2 OFFSET | CELL 3 OFFSET | CELL 4 OFFSET | CELL 5 OFFSET | CELL 6 OFFSET | CELL 7 OFFSET | CELL 8 OFFSET |
---|---|---|---|---|---|---|---|---|
OFFSET (mV) | –0.6 | –0.8 | –0.8 | –0.8 | –0.5 | –0.6 | –0.6 | –0.6 |
OFFSET VALUE | CELL 9 OFFSET | CELL 10 OFFSET | CELL 11 OFFSET | CELL 12 OFFSET | CELL 13 OFFSET | CELL 14 OFFSET | CELL 15 OFFSET | CELL 16 OFFSET |
---|---|---|---|---|---|---|---|---|
OFFSET (mV) | –0.3 | –0.4 | –0.1 | –0.1 | –1.3 | –1.1 | –1.2 | –0.7 |
OFFSET VALUE | CELL 1 OFFSET | CELL 2 OFFSET | CELL 3 OFFSET | CELL 4 OFFSET | CELL 5 OFFSET | CELL 6 OFFSET | CELL 7 OFFSET | CELL 8 OFFSET |
---|---|---|---|---|---|---|---|---|
OFFSET (mV) | –0.7 | –1.0 | –0.9 | –1.0 | –0.6 | –0.7 | –0.8 | –0.9 |
OFFSET VALUE | CELL 9 OFFSET | CELL 10 OFFSET | CELL 11 OFFSET | CELL 12 OFFSET | CELL 13 OFFSET | CELL 14 OFFSET | CELL 15 OFFSET | CELL 16 OFFSET |
---|---|---|---|---|---|---|---|---|
OFFSET (mV) | 0.2 | 0.0 | –0.2 | –0.4 | 1.1 | 0.8 | 0.7 | 0.1 |
During operation, the cell measurements are read from the BQ76972 as Cell 1 Voltage(), Cell 2 Voltage(), and so on. The host then calculates adjusted values for each cell voltage: