JAJSSG6 December 2023 BQ76972
PRODUCTION DATA
The BQ76972 device includes two voltage references, VREF1 and VREF2, with VREF1 used by the voltage ADC for most measurements except external thermistors. VREF2 is used by the integrated 1.8 V LDO, internal oscillators, and integrated coulomb counter ADC. The value of VREF2 can be measured indirectly by the voltage ADC's measurement of the REG18 LDO voltage while using VREF1 for diagnostic purposes.