JAJSSH0 December 2023 BQ77307
PRODUCTION DATA
The BQ77307 device integrates the capability to compare its internal die temperature (based on the difference between internal transistor base-emitter voltages) to a programmable threshold to implement a die overtemperature protection. In response to this protection, the device can be configured to disable FETs and optionally enter SHUTDOWN mode. For more information on this, refer to the Internal Overtemperature Protection section in the BQ77307 Technical Reference Manual.