JAJSSH0 December 2023 BQ77307
PRODUCTION DATA
PIN | I/O | TYPE | DESCRIPTION | |
---|---|---|---|---|
NO. | NAME | |||
1 | VC4 | I | IA | Sense voltage input pin for the fourth cell from the bottom of the stack |
2 | VC3 | I | IA | Sense voltage input pin for the third cell from the bottom of the stack |
1 | VC2 | I | IA | Sense voltage input pin for the second cell from the bottom of the stack |
2 | VC1 | I | IA | Sense voltage input pin for the first cell from the bottom of the stack |
3 | VC0 | I | IA | Sense voltage input pin for negative terminal of the first cell from the bottom of stack and functions as wakeup from SHUTDOWN |
6 | SRP | I | IA | Analog input pin connected to the internal current protection subsystem, which detects a voltage between SRP and SRN, where SRP is the top of the sense resistor. A charging current generates a positive voltage at SRP relative to SRN. |
7 | SRN | I | IA | Analog input pin connected to the internal current protection subsystem, which detects a small voltage between SRP and SRN, where SRN is the bottom of the sense resistor. A charging current generates a positive voltage at SRP relative to SRN. |
8 | TS | I/O | I/OA | Thermistor input and functions as wakeup from SHUTDOWN |
9 | DSG | O | OA | NMOS Discharge FET drive output pin |
10 | CHG | O | OA | NMOS Charge FET drive output pin |
11 | VSS | — | P | Device ground |
12 | SCL | I/O | I/OD | I2C serial communication bus clock |
13 | SDA | I/O | I/OD | I2C serial communication bus data |
14 | ALERT | O | OD | Digital interrupt output pin |
15 | REGOUT | O | OA | LDO output, which can be programmed for 1.8 V, 2.5 V, 3.0 V, 3.3 V, or 5.0 V |
16 | REGSRC | I | IA | Input pin for REGOUT LDO also functions as a supply for the CHG and DSG FET drivers. |
17 | BAT | I | P | Primary power supply input pin |
18 | VC7 | I | IA | Sense voltage input pin for the seventh cell from the bottom of the stack |
19 | VC6 | I | IA | Sense voltage input pin for the sixth cell from the bottom of the stack |
20 | VC5 | I | IA | Sense voltage input pin for the fifth cell from the bottom of the stack |