JAJSSH0 December 2023 BQ77307
PRODUCTION DATA
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Minimum system operating voltage | 17.5 V |
Cell minimum operating voltage | 2.5 V |
Series cell count | 7 |
Sense resistor | 1 mΩ |
Thermistor in use | yes |
Charge voltage | 29.75 V |
Maximum charge current | 6.0 A |
Peak discharge current | 40.0 A |
Configuration settings | programmed by TI |
Protection subsystem configuration | Series FET configuration, device monitors, disables FETs upon fault, recovers autonomously |
OV protection threshold | 4.30 V |
OV protection delay | 375 ms |
OV protection recovery hysteresis | 100 mV |
UV protection threshold | 2.5 V |
UV protection delay | 141 ms |
UV protection recovery hysteresis | 100 mV |
SCD protection threshold | 80 mV (corresponding to a nominal 80 A, based on a 1-mΩ sense resistor) |
SCD protection delay | 45 to 60 µs |
OCD1 protection threshold | 68 mV (corresponding to a nominal 68 A, based on a 1-mΩ sense resistor) |
OCD1 protection delay | 10 ms |
OCD2 protection threshold | 56 mV (corresponding to a nominal 56 A, based on a 1-mΩ sense resistor) |
OCD2 protection delay | 81 ms |
OCC protection threshold | 8 mV (corresponding to a nominal 8 A, based on a 1-mΩ sense resistor) |
OCC protection delay | 159.2 ms |
OTD protection threshold | Setting = 48 (corresponding to approximately 60°C) |
OTD protection delay | 2 seconds |
OTD protection recovery | Setting = 55 (corresponding to approximately 55°C) for 2 seconds |
OTC protection threshold | Setting = 72 (corresponding to approximately 45°C) |
OTC protection delay | 2 seconds |
OTC protection recovery | Setting = 82 (corresponding to approximately 40°C) for 2 seconds |
UTD protection threshold | Setting = 197 (corresponding to approximately –20°C) |
UTD protection delay | 8 seconds |
UTD protection recovery | Setting = 174 (corresponding to approximately –10°C) for 2 seconds |
UTC protection threshold | Setting = 147 (corresponding to approximately 0°C) |
UTC protection delay | 5 seconds |
UTC protection recovery | Setting = 134 (corresponding to approximately 5°C) for 2 seconds |
Host watchdog timeout protection delay | 5 seconds |
ALERT pin functionality | Used for alarm interrupt function |
REGOUT LDO Usage | Enabled with 3.3-V output |