JAJSSH0 December 2023 BQ77307
PRODUCTION DATA
The BQ77307 device includes support for direct commands and subcommands. The direct commands are accessed using a 7-bit command address sent from a host through the device serial communications interface and either triggers an action, or provides a data value to be written to the device, or instructs the device to report data back to the host. Subcommands are additional commands that are accessed indirectly using the 7-bit command address space and provide the capability for block data transfers. For more information on the commands and subcommands the device supports, refer to BQ77307 Technical Reference Manual.