JAJSSH0 December 2023 BQ77307
PRODUCTION DATA
The BQ77307 device supports cell temperature protections using an external thermistor on the TS pin. The device includes an internal 20-kΩ pullup resistor to bias the thermistor during evaluation. In order to provide a high precision evaluation, the device uses the same 1.8-V internal LDO voltage for the evaluation circuitry as is used for biasing the thermistor pullup resistor, thereby implementing a ratiometric operation. Because the pullup resistor is only enabled periodically, it is recommended to limit the capacitance at this node to below 4 nF to reduce the effect of incomplete settling when the pullup resistor is biased.