JAJSSH0 December 2023 BQ77307
PRODUCTION DATA
At the initial power-up of the BQ77307 device from a SHUTDOWN state, the device progresses through a sequence of events before entering NORMAL mode operation. These events are described below for two example configurations, with approximate timing shown.
STEP | COMMENT | APPROXIMATE TIME (RELATIVE TO WAKEUP EVENT) |
---|---|---|
Wakeup event | Either the TS pin or the VC0 pin is pulled up, triggering the device to exit SHUTDOWN mode. | 0 |
REGOUT powered | Timing measured with the OTP programmed to autonomously power the REGOUT LDO. | 2.6 ms |
FETs enabled (7 series) | Timing measured with the OTP programmed to autonomously enable FETs. | 9.4 ms |
FETs enabled (5 series) | Timing measured with the OTP programmed to autonomously enable FETs. | 8.6 ms |