JAJSSH0 December 2023 BQ77307
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOLTAGE REFERENCE 1 | ||||||
V(REF1) | Internal reference voltage (1) | TA = 25°C | 1.1955 | 1.1962 | 1.1969 | V |
V(REF1DRIFT) | Internal reference voltage drift (1) | TA = -40°C to 110°C |
±29 | PPM/°C | ||
VOLTAGE REFERENCE 2 | ||||||
V(REF2) | Internal reference voltage (2) | TA = 25°C | 1.226 | 1.227 | 1.229 | V |
V(REF2DRIFT) | Internal reference voltage drift(2) | TA = -40°C to 110°C | ±52 | PPM/°C |