JAJSSH0 December 2023 BQ77307
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 1, positive threshold (charging current) (1) | TA = -20°C to 65°C. Measured using averaged data to remove effects of noise. | 186 | 271 | 355 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 2, positive threshold (charging current) (1) | TA = -20°C to 65°C. Measured using averaged data to remove effects of noise. | 670 | 794 | 921 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 3, positive threshold (charging current) (1) | TA = -20°C to 65°C. Measured using averaged data to remove effects of noise. | 1145 | 1317 | 1503 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 4, positive threshold (charging current) (1) | TA = -20°C to 65°C. Measured using averaged data to remove effects of noise. | 1594 | 1838 | 2089 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 5, positive threshold (charging current) (1) | TA = -20°C to 65°C. Measured using averaged data to remove effects of noise. | 2056 | 2364 | 2676 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 6, positive threshold (charging current) (1) | TA = -20°C to 65°C. Measured using averaged data to remove effects of noise. | 2516 | 2890 | 3276 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 7, positive threshold (charging current) (1) | TA = -20°C to 65°C. Measured using averaged data to remove effects of noise. | 3000 | 3419 | 3851 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 8, positive threshold (charging current) (1) | TA = -20°C to 65°C. Measured using averaged data to remove effects of noise. | 3460 | 3942 | 4443 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 9, positive threshold (charging current) (1) | TA = -20°C to 65°C. Measured using averaged data to remove effects of noise. | 3893 | 4466 | 5045 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 10, positive threshold (charging current) (1) | TA = -20°C to 65°C. Measured using averaged data to remove effects of noise. | 4386 | 4994 | 5627 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 1, positive threshold (charging current) (1) | TA = -40°C to 110°C. Measured using averaged data to remove effects of noise. | 88 | 275 | 462 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 2, positive threshold (charging current) (1) | TA = -40°C to 110°C. Measured using averaged data to remove effects of noise. | 581 | 794 | 978 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 3, positive threshold (charging current) (1) | TA = -40°C to 110°C. Measured using averaged data to remove effects of noise. | 1050 | 1317 | 1537 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 4, positive threshold (charging current) (1) | TA = -40°C to 110°C. Measured using averaged data to remove effects of noise. | 1527 | 1836 | 2106 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 5, positive threshold (charging current) (1) | TA = -40°C to 110°C. Measured using averaged data to remove effects of noise. | 1974 | 2360 | 2711 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 6, positive threshold (charging current) (1) | TA = -40°C to 110°C. Measured using averaged data to remove effects of noise. | 2483 | 2885 | 3290 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 7, positive threshold (charging current) (1) | TA = -40°C to 110°C. Measured using averaged data to remove effects of noise. | 2897 | 3412 | 3885 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 8, positive threshold (charging current) (1) | TA = -40°C to 110°C. Measured using averaged data to remove effects of noise. | 3357 | 3933 | 4498 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 9, positive threshold (charging current) (1) | TA = -40°C to 110°C. Measured using averaged data to remove effects of noise. | 3793 | 4458 | 5062 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 10, positive threshold (charging current) (1) | TA = -40°C to 110°C. Measured using averaged data to remove effects of noise. | 4261 | 4986 | 5654 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 1, negative threshold (discharging current) (1) | TA = -20°C to 65°C. Measured using averaged data to remove effects of noise. | –719 | –635 | –546 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 2, negative threshold (discharging current) (1) | TA = -20°C to 65°C. Measured using averaged data to remove effects of noise. | –1234 | –1118 | –1005 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 3, negative threshold (discharging current) (1) | TA = -20°C to 65°C. Measured using averaged data to remove effects of noise. | –1736 | –1605 | –1469 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 4, negative threshold (discharging current) (1) | TA = -20°C to 65°C. Measured using averaged data to remove effects of noise. | –2262 | –2088 | –1917 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 5, negative threshold (discharging current) (1) | TA = -20°C to 65°C. Measured using averaged data to remove effects of noise. | –2794 | –2579 | –2354 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 6, negative threshold (discharging current) (1) | TA = -20°C to 65°C. Measured using averaged data to remove effects of noise. | –3324 | –3067 | –2805 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 7, negative threshold (discharging current) (1) | TA = -20°C to 65°C. Measured using averaged data to remove effects of noise. | –3849 | –3552 | –3245 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 8, negative threshold (discharging current) (1) | TA = -20°C to 65°C. Measured using averaged data to remove effects of noise. | –4369 | –4037 | –3704 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 9, negative threshold (discharging current) (1) | TA = -20°C to 65°C. Measured using averaged data to remove effects of noise. | –4913 | –4527 | –4129 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 10, negative threshold (discharging current) (1) | TA = -20°C to 65°C. Measured using averaged data to remove effects of noise. | –5425 | –5012 | –4577 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 1, negative threshold (discharging current) (1) | TA = -40°C to 110°C. Measured using averaged data to remove effects of noise. | –862 | –630 | –369 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 2, negative threshold (discharging current) (1) | TA = -40°C to 110°C. Measured using averaged data to remove effects of noise. | –1340 | –1113 | –865 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 3, negative threshold (discharging current) (1) | TA = -40°C to 110°C. Measured using averaged data to remove effects of noise. | –1887 | –1600 | –1284 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 4, negative threshold (discharging current) (1) | TA = -40°C to 110°C. Measured using averaged data to remove effects of noise. | –2387 | –2087 | –1765 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 5, negative threshold (discharging current) (1) | TA = -40°C to 110°C. Measured using averaged data to remove effects of noise. | –2949 | –2575 | –2179 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 6, negative threshold (discharging current) (1) | TA = -40°C to 110°C. Measured using averaged data to remove effects of noise. | –3487 | –3064 | –2622 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 7, negative threshold (discharging current) (1) | TA = -40°C to 110°C. Measured using averaged data to remove effects of noise. | –3991 | –3548 | –3083 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 8, negative threshold (discharging current) (1) | TA = -40°C to 110°C. Measured using averaged data to remove effects of noise. | –4599 | –4033 | –3420 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 9, negative threshold (discharging current) (1) | TA = -40°C to 110°C. Measured using averaged data to remove effects of noise. | –5067 | –4521 | –3918 | µV |
VCUR_DET_THR | Current detection voltage threshold (VSRP – VSRN), setting = 10, negative threshold (discharging current) (1) | TA = -40°C to 110°C. Measured using averaged data to remove effects of noise. | –5580 | –5011 | –4415 | µV |
tCUR_DET | Measurement interval | 2.44 | ms |