JAJSCB2K April 2020 – July 2020 BQ77904 , BQ77905
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AVDD | 2 | O | Analog supply (only connect to a capacitor) |
AVSS | 8 | P | Analog ground |
CCFG | 17 | I | Cell in series-configuration input |
CHG | 13 | O | CHG FET driver. Use on a single device or on the bottom device of a stack configuration. |
CHGU | 12 | O | CHG FET signal. Use for the upper device of a stack configuration to feed the CHG signal to the CTRC pin of the lower device. |
CTRC | 18 | I | CHG and DSG override inputs |
CTRD | 19 | I | |
DSG | 11 | O | DSG FET driver |
DVSS | 20 | P | Digital ground |
LD | 14 | I | PACK– load removal detection |
SRN | 10 | I | Current sense input connecting to the PACK– side of sense resistor |
SRP | 9 | I | Current sense input connecting to the battery side of sense resistor |
TS | 15 | I | Thermistor measurement input. Connect a 10-kΩ resistor to AVSS pin if the function is not used. |
VC1 | 7 | I | Cell voltage sense inputs |
VC2 | 6 | I | |
VC3 | 5 | I | |
VC4 | 4 | I | |
VC5 | 3 | I | Cell voltage sense inputs (Pin 3 must be connected to Pin 4 on the BQ77904 device.) |
VDD | 1 | P | Supply voltage |
VTB | 16 | O | Thermistor bias output |