4 Revision History
Changes from Revision J (April 2020) to Revision K (July 2020)
- Add the BQ7790521 evice in the
Section 5
tableGo
Changes from Revision I (December 2019) to Revision J (February 2020)
- Changed the BQ7790518 device to a catalog device in the
Section 5
tableGo
Changes from Revision H (September 2018) to Revision I (December 2019)
- Added the BQ7790522 device to the
Section 5
tableGo
Changes from Revision G (September 2017) to Revision H (September 2018)
- 分かりやすくするため、データシート全体にわたって一部の表現を変更Go
- Added the BQ7790518 device to the BQ77905
Section 5
table.Go
Changes from Revision F (May 2017) to Revision G (September 2017)
- Added BQ7790511 and BQ7790512 to the Device Comparison table.Go
Changes from Revision E (March 2017) to Revision F (May 2017)
- Changed the BQ7790400 setting: OV delay from 1 s to 2 s. UV from 2800 mV to 2200 mV, UV delay from 1 s to 2 s, UV Hyst from 200 to 400 mV, UV load recovery from N to Y. OCD2 from 80 mV to 60 mV, OCD2 delay from 700 to 350 ms. SCD from 160 mV to 100 mV.Go
- Added BQ7790508 and BQ7790509 to the Device Comparison table.Go
Changes from Revision D (March 2017) to Revision E (March 2017)
- Added BQ7790505 to the Device Comparison table.Go
- Changed UTC(REC) at 5°C typ from 68.8 to 69.73 %VTB. Changed UTC(REC) at 10°C typ from 64.23 to 65.52 %VTBGo
Changes from Revision C (February 2017) to Revision D (March 2017)
- Changed VOTD, VOTD(REC), VOTC, VOTC(REC), VUTD, VUTD(REC), VUTC, VUTC(REC) MIN and MAX specification valuesGo
Changes from Revision B (November 2016) to Revision C (February 2017)
- Added values in the Thermal Information table to align with JEDEC standards.Go
Changes from Revision A (June 2016) to Revision B (November 2016)
-
「特長」に記載されている項目の順序を変更
Go
-
Table 5-1 and Table 5-2, Changed OTC To: UTC in last column under Temperature. Changed BQ7790400 and BQ7790503 to Production Data. Updated the BQ7790503 configuration Go
- Changed pin number from 16-pin to 20-pin Go
- Corrected max value on the UTD at –20°C specGo
- Changed comparator flowcharts with new flowchartsGo
- Corrected CTRC and CTRD delay time entriesGo
Changes from Revision * (June 2016) to Revision A (June 2016)
- デバイスを「製品プレビュー」から「量産」に変更Go