JAJSGH5B August 2015 – November 2018
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 2.4 | 2.5 | 2.6 | V | |
VO | Output voltage range | SAFE | VCC | |||
SMBC, SMBD, VEN | 5.5 | V | ||||
ADREN, GPIO A, GPIO B, SDATA, SCLK, PWRM, LED1...5 (when used as GPO) | VCC | |||||
VIN | Input voltage range | BAT, VAUX, SMBA | 1 | V | ||
SMBD, SMBC, ALERT, DISP, PRES, KEYIN | 5.5 | |||||
SDATA, GPIO A, GPIO B, LED1...5 (when used as GPI) | VCC | |||||
TOPR | Operating Temperature | –40 | 85 | °C |