JAJSGH5B August 2015 – November 2018
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
f(OSC) | Operating frequency | 4.194 | MHz | |||
f(EIO) | Frequency error(1)(2) | –3% | 0.25% | 3% | ||
TA = 20°C to 70°C | –2 | 0.25 | 2 | |||
t(SXO) | Start-up time(3) | 2.5 | 5 | ms | ||
LOW FREQUENCY OSCILLATOR | ||||||
f(LOSC) | Operating frequency | 32.768 | kHz | |||
f(LEIO) | Frequency error(2)(4) | –2.5% | 0.25% | 2.5% | ||
TA = 20°C to 70°C | –1.5 | 0.25 | 1.5 | |||
t(LSXO) | Start-up time(5) | 500 | ms |