JAJSGH5B August 2015 – November 2018
PRODUCTION DATA.
Table 1 lists the device's default settings and feature configurations when shipped from Texas Instruments.
Design Parameter | Value or State |
---|---|
Cell Configuration | 5s2p (5-series with 1 Parallel) |
Design Capacity | 4400 mAh |
Device Chemistry | Chem ID 1210 (LiCoO2/graphitized carbon) |
Cell Over Voltage (per cell) | 4250 mV |
Cell Under Voltage (per cell) | 2500 mV |
Overcurrent in CHARGE Mode | 6000 mA |
Overcurrent in DISCHARGE Mode | –6000 mA |
Over Load Current | 0.017 V/Rsense across SRP, SRN |
Short Circuit in DISCHARGE Mode | 0.44 V/Rsense across SRP, SRN |
Over Temperature in CHARGE Mode | 55°C |
Over Temperature in DISCHARGE Mode | 55°C |
SAFE Pin Activation Enabled | No |
Safety Overvoltage (per cell) | 4400 mV |
Safety Undervoltage (per cell) | 2500 mV |
Shutdown Voltage | 2300 mV |
Cell Balancing Enabled | Yes |
Internal or External Temperature Sensor | External Enabled |
SMB BROADCAST Mode | Disabled |
Display Mode (# of bars and LED or LCD) | 5-bar LED |
Dynamic SMB Address Enabled | No (SMB Address = 0x16) |
KEYIN Feature Enabled | No |
PRES Feature Enabled | No |