JAJSGH5B August 2015 – November 2018
PRODUCTION DATA.
The bq78350-R1 device is configured by default to display up to five LEDs in a bar graph configuration based on the value of RemainingStateOfCharge() (RSOC). Each LED represents 20% of RSOC and is illuminated when the bq78350-R1DISP pin transitions low, and remains on for a programmable period of time.
In addition to many other options, the number of LEDs used and the percentage at which they can be illuminated are configurable.