SLUSE05 December 2019 BQ78350-R1A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOL | Output voltage low SMBC, SMBD, SDATA, SCLK, SAFE, ADREN, VEN, GPIO A, GPIO B, PWRM | IOL = 0.5 mA | 0.4 | V | ||
Output voltage low LED1, LED2, LED3, LED4, LED5 | IOL = 3 mA | 0.4 | ||||
VOH | Output voltage high SMBC, SMBD, SDATA, SCLK, SAFE, ADREN, VEN, GPIO A, GPIO B, PWRM | IOH = –1 mA | VCC – 0.5 | V | ||
VIL | Input voltage low SMBC, SMBD, SDATA, SCLK, ALERT, DISP, SMBA, GPIO A, GPIO B, PRES, KEYIN | –0.3 | 0.8 | V | ||
VIH | Input voltage high SMBC, SMBD, SDATA, SCLK, ALERT, SMBA, GPIO A, GPIO B | 2 | 6 | V | ||
Input voltage high DISP, PRES, KEYIN | 2 | VCC + 0.3 | V | |||
CIN | Input capacitance | 5 | pF | |||
ILKG | Input leakage current | 1 | µA |