JAJSP77A November 2019 – August 2020 BQ79600-Q1
PRODUCTION DATA
The BQ79600-Q1 is a bridge IC designed to interface between microcontroller (MCU) and TI battery monitoring ICs (BQ7961X-Q1 family). It translates between daisy chain interface and SPI/UART interface. It is fully compatible with BQ7961X-Q1 family. When working with BQ7961X-Q1 family, BQ79600-Q1 supports automatic host wakeup through INH pin when unmask fault is detected in high voltage battery pack. Details can be found in Section 7.3.5 and Section 7.3.4. For convenience of traceability, each device is marked by DIE IDs and PARTID which could be found in Section 7.5 Register Summary Table.