JAJSP77A November 2019 – August 2020 BQ79600-Q1
PRODUCTION DATA
Address: 0x2101 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD | CONF_MON_ERR | FACTLDERR | FACT_CRC | ||||
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | R | R | R | R | R | R |
CONF_MON_ERR | Indicates monitored 2 registers (DEV_CONF1, FAULT_MSK) have at
least one bit flip. For usage, refer to paragraph: Register Bit Flip
Monitor. 0: No fault 1: Fault |
||||||
FACTLDERR | Indicates the factory NVM registers could not be loaded from
OTP. 0: No fault 1: Fault |
||||||
FACT_CRC | Indicates a CRC error has occurred in the factory register
space. 0: No fault 1: Fault |