JAJSP77A November 2019 – August 2020 BQ79600-Q1
PRODUCTION DATA
INH pin is connected to the power management IC (PMIC) enable pin such that when reverse wakeup is triggered, INH would be pulled towards BAT and enable PMIC. INH pin should always be lower than BAT pin. The 100kΩ connected to INH in Section 8.2.1 is to make sure INH pin potential is defined when INH driver is off.