JAJSP77A November 2019 – August 2020 BQ79600-Q1
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
VBAT, INH | BAT, INH (INH is equal to or lower than BAT) (Powered by 12V Battery) | 5.5 | 24 | V | |
VVIO_RANGE | VIO input (applies to nCS, MOSI/RX, MISO/TX, SLCK, nUART/SPI (SPI_RDY), NFAULT) | 3.135 | 5.25 | V | |
IMISO/TX | MISO/TX current | 3 | mA | ||
IINH | INH output current | 2 | mA | ||
TA | Operation temperature | –40 | 125 | °C |