JAJSP77A November 2019 – August 2020 BQ79600-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OPERATION VOLTAGE | ||||||
VBAT | When reverse wakeup feature is used, BAT pin is powered by "12V battery" | 5.5 | 24 | V | ||
VBAT | When reverse wakeup feature is not used, BAT/CVDD are powered by regulated 5V | 4.75 | 5.25 | V | ||
THERMAL SHUTDOWN | ||||||
TSHUT_R | Thermal shutdown (rising direction) | DieTemp sensor | 126 | 138 | 150 | °C |
TSHUT_F | Thermal shutdown (falling direction) | DieTemp sensor | 116 | 141 | °C | |
SUPPLY CURRENTS | ||||||
ISHDN_1 | Supply current in SHUTDOWN mode device powered by regulated 5V supply | VBAT shorted to CVDD, both equal to 5V, measured through GND pin | 7 | µA | ||
ISHDN_2 | Supply current in SHUTDOWN mode powered by "12V" battery directly | VBAT= 17V, CVDD self powered, measured through GND pin | 9 | µA | ||
IVALIDATE | Supply current in VALIDATE mode | Current on BAT pin | 168 | µA | ||
ISLP(IDLE) | Baseline supply current in SLEEP mode | Current on BAT pin, no fault, COMH and COML RX disabled, no HB TX | 110 | µA | ||
ISLP_RX_ON | Additional supply current to SLEEP mode base line | When COML OR COMH RX is on | 35 | µA | ||
ISLP_TX_ON | Additional supply current to SLEEP mode base line | When COML or COMH tone transmiter is on (HB tone) | 8 | µA | ||
IACT(IDLE) | Baseline supply current in ACTIVE mode | Current on BAT pin, no fault, no communication, Tone RX/TX is off | 3 | 4 | mA | |
ICOMT | Additional average current for one of BQ79600 daisy chain transmitters is on | Average current into VBAT when BQ79600 transmits 14 bytes of data (brdcast write 8 bytes of 0x00 into address 0X1B) | 10 | mA | ||
Supplies (AVAO_REF, always on internal supply) | ||||||
VAVAOREG | AVAOREG voltage | VBAT > min VBAT | 2.45 | V | ||
VAVDDREF_OV | AVDDREF OV threshold | VBAT > min VBAT, hys = 130mV | 2.8 | 3.1 | V | |
Supplies (CVDD) | ||||||
VCVDD | CVDD output voltage | No external load, CSUPPLIES = 0.22µF, ACTIVE mode | 4.9 | 5 | 5.1 | V |
VCVDD_OV | CVDD OV rising threshold | Hys = 140mV | 5.3 | 5.5 | 5.65 | V |
VCVDD_UV_F | CVDD UV falling threshold | 4.35 | 4.5 | 4.65 | V | |
VCVDD_UV_R | CVDD UV rising threshold | 4.45 | 4.6 | 4.75 | V | |
VCVDD_ILIMIT | CVDD current limit | 53 | 81 | mA | ||
CCVDD | Capacitance range on CVDD pin | Not capacitor value | 0.1 | 0.8 | µF | |
Supplies (DVDD) | ||||||
VDVDD | DVDD output voltage | No external load, CSUPPLIES = 0.22µF, ACTIVE mode | 1.75 | 1.8 | 1.85 | V |
VDVDD_OV | DVDD OV rising threshold | Hys = 65mV | 1.9 | 2.1 | V | |
VDVDD_UV_F | DVDD UV falling threshold | 1.63 | 1.69 | V | ||
VDVDD_UV_R | DVDD UV rising threshold | 1.68 | 1.75 | V | ||
VDVDD_ILIMIT | DVDD current limit | 20 | 57 | mA | ||
DDVDD | Load capacitance on DVDD pin | Not capacitor value | 0.1 | 0.8 | µF | |
SNIFF DETECTOR | ||||||
VVAL_THR_P | Sniffer detector threshold, rising swing on COMHP has to be larger than value | Sniffer is enabled, and device is in SHUTDOWN mode | 3.2 | 3.6 | V | |
INH Driver | ||||||
VDROP_INH | When INH is pulled up, voltage drop from BAT to INH | IINH = -0.5mA | 0.5 | 1 | V | |
VINH_DET | Threshold to set [INH_STAT] to '1' | 2.2 | V | |||
Reference Voltages | ||||||
Digital I/Os (TX, RX, NFAULT) | ||||||
VVIO_UV_R | VIO UV rising | Hys = 200mV | 2.5 | 3.1 | V | |
VOH | Output as logic level high (TX) | FET pull up, Iout=1mA, VIO = 3.3V or 5V | VVIO–0.1 | V | ||
VOL | Output as logic level low (TX) | FET pull down, Iout=1mA, VIO = 3.3V or 5V | 0.1 | V | ||
VIH | Input as logic level high (RX), requirement for user | VIO = 3.3V or 5V | 0.75 x VVIO | V | ||
VIL | Input as logic level low (RX), requirement for user | VIO = 3.3V or 5V | 0.25 x VVIO | V | ||
RNFAULT | NFAULT pull down impedance | Use 100kohm external pull up | 1000 | Ω | ||
Daisy-chain Communication Bus | ||||||
VDCCM_1 | Common mode voltage (COML and COMH) | ACTIVE mode | 2.2 | V | ||
VDCCM_2 | Common mode voltage (COML and COMH) | SLEEP or VALIDATE mode | 1 | V | ||
VCOMM_DATA | COMM port data receiver threshold range (VCOMP-VCOMN) | 1.04 | 1.75 | V | ||
VCOMM_TONE | COMM port HB/FAULT tone receiver threshold range (VCOMP-VCOMN) | 1.13 | 1.94 | V |