JAJSP77A November 2019 – August 2020 BQ79600-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER STATE TIMING | ||||||
tPOR2COMM | From VBAT (rising) > VPOR to device ready to receive WAKE ping, ramp up VBAT and VIO in 10µs | 1 | ms | |||
tSU(WAKE_SHUT) | Startup from SHUTDOWN/VALIDATE to ACTIVE mode | From receiving WAKE ping (RX ping going low-to-high) to device in ACTIVE mode (ready to do µART /SPI communication) (CVDD= 0.22µF capacitor DVDD = 0.22µF capacitor) | 2 | 3.5 | ms | |
tSU(SLP2ACT) | Startup from SLEEP to ACTIVE mode (with Sleep2active ping) | From receiving SLP2ACT ping (RX ping going low-to-high) to device in ACTIVE mode (ready to do UART /SPIcommunication) | 260 | µs | ||
tSU(WAKE_SLP) | Startup from SLEEP to ACTIVE mode (with WAKE ping) | From receiving WAKE ping (RX ping going low-to-high) to device in ACTIVE mode (ready to do UART /SPIcommunication) | 600 | µs | ||
tRST | Reset time from ACTIVE mode to ACTIVE mode | From receiving WAKE ping (RX ping going low-to-high) or CONTROL1[SOFT_RESET]=1 to device in ACTIVE mode (ready to do UART /SPI communication) | 600 | µs | ||
tSLP | From ACTIVE to SLEEP mode | From receiving SLEEP entry condition to enter in SLEEP mode | 100 | µs | ||
tSHTDN | From ACTIVE/SLEEP/VALIDATE to SHUTDOWN mode | From receiving SHUTDOWN entry condition to enter in SHUTDOWN mode (CVDD<1.2V) | 5 | ms | ||
tVALID_ENTRY | From SHUTDOWN to VALIDATE | From fault tone toggling on COM port to DVDD hit above 1.75V | 10 | ms | ||
tVALID_TIMEOUT | time to validate fault tone before transition to SHUTDOWN state | Start from DVDD out of reset | 150 | ms | ||
INH Driver TIMING | ||||||
tINH_DLY | After device enters VALIDATE, from first couplet of fault tone to INH pulled high | 720 | µs | |||
PING SIGNAL TIMING | ||||||
tHLD_WAKE | From user perspective, WAKE ping low time on MOSI/RX pin | VBAT > VPOR, RX pin (low-pulse width) VIO = 3.3 or 5V | 2.5 | 3 | ms | |
tHLD_SD | From user perspective, SHUTDOWN ping low time on MOSI/RX pin | VBAT > VPOR, RX pin (low-pulse width) VIO = 3.3 or 5V | 12.5 | ms | ||
tStA | From user perspective, SLEEPtoACTIVE ping low time on MOSI/RX pin | VBAT > VPOR | 250 | 300 | µs | |
Daisy-chain Communication Bus TIMING | ||||||
tPW_DC | COMM data Pulse width of data (half bit time) for communiction | 230 | 250 | 270 | ns | |
tCOMTONE | Time between pulses within a comm tone (HFO based). | Transmit. From the beginning of a pulse until the beginning of the next pulse. | 10.67 | 11 | 11.33 | µs |
tCOMTONE_PLS | Comm tone pulse width(HFO based) | Transmit | 0.97 | 1 | 1.03 | µs |
tFLTTONE | Time between pulses within a fault tone (LFO based). | Only transmit HB tone, not FAULT tone. From the beginning of a pulse until the beginning of the next pulse. | 10.3 | 11.5 | 12.7 | µs |
tFLTTONE_PLS | Fault tone or HB tone pulse width (analog delay based) | 1 | µs | |||
nHBDET | HEARTBEAT: Number of pulses to detect as a valid tone (dig counter) | Detect | 16 | pulses | ||
nFTONEDET | FAULT TONE: Number of pulses to detect as a valid tone (dig counter) | Detect | 64 | pulses | ||
tHB_PERIOD | HEARTBEAT: Period between HEARTBEAT Burst (from the beginning of a HEARTBEAT to the beginning of the next HEARTBEAT) | 360 | 400 | 440 | ms | |
tHB_TIMEOUT | HEARTBEAT: Timeout to considered as not receving HEARTBEAT | 0.9 | 1 | 1.1 | s | |
tHB_FAST | HEARTBEAT: If HEARTBEAT is received within this time, it is considered receving HEARTBEAT too fast | 200 | ms | |||
tFTONE_PERIOD | Defined by BQ7961X, FAULT TONE: Period between FAULT TONE Burst | From the beginning of a FAULT TONE to the beginning of the next FAULT TONE | 50 | ms | ||
tFT_LATENCY | Fault Tone latency in Base Device | From the time device receives the tone to the time asserts NFAULT | 24 | µs | ||
I/O TIMING (TX, RX, NFAULT) | ||||||
tRISE_TX | Rise Time | CLOAD = 100pF, VIO=3.3V or 5V | 15 | ns | ||
tFALL_TX | Fall Time | CLOAD = 100pF, VIO=3.3V or 5V | 15 | ns | ||
tFALL/RISE_RX | RX pin rise/fall time | 100 | ns | |||
UART TIMING | ||||||
UARTERR_BAUD | UART TX/RX baud rate (either 250K or 1Mbps) error | –1.5 | 1.5 | % | ||
tUART(CLR) | UART Comm Clear low time | 15 | 20 | bit period | ||
tUART(RX_HIGH) | UART high time after Comm Clear, before sending Clear or Reset | 1 | bit period | |||
SPI TIMING | ||||||
SCLK | SPI clock freq | 2 | 6 | MHz | ||
nSPI(CLR) | SPI Comm Clear low time | 8 | bit | |||
tSPI_R | SPI clock rising edge | 25% to 75% | 10 | ns | ||
tSPI_F | SPI clock falling edge | 25% to 75% | 10 | ns | ||
tSPI_CLKH | SPI clock high time | 70 | ns | |||
tSPI_CLKL | SPI clock low time | 70 | ns | |||
t8 | Max SPI_RDY service interval. This time doesn't apply if total response bytes (payload + overhead) is less than 256 bytes | Read SCLK = 6MHz, with 30% SPI BUS idle time | 1 | ms | ||
t9 | From nCS (25%) to SCLK rising (75%) | 500 | ns | |||
t10 | From SCLK falling (25%) to nCS (75%) | 500 | ns | |||
t11 | From nCS rising(75%) to nCS falling(25%) | Don't drop nCS while SPI_RDY is low | 1 | µs | ||
t12 | From nCS falling (25%) to stable MISO(L:20% H:80%) | Timing is defined at device pins, exclude propergation delay of PCB traces (from device perspective) | 42 | ns | ||
t13 | From SCLK falling (25%) to stable MISO(L:20% H:80%) | Timing is defined at device pins, exclude propergation delay of PCB traces (from device perspective) | 42 | ns | ||
t14 | From nCS rising (75%) to MISO drive to '1' (80%) | Timing is defined at device pins, exclude propergation delay of PCB traces (from device perspective) | 42 | ns | ||
tSU | Setup time, refer to 75% of SCLK rising | 20 | ns | |||
tH | Hold time, refer to 75% of SCLK rising | 20 | ns | |||
SNIFF DETECTOR | ||||||
nVALIDATE | Number of pulses needed (digital counter) to transition to validate mode | Sniffer is enabled, and device is in SHUTDOWN mode | 64 | pulses | ||
tSNIFFIDLE | Timer length. Once timer expired, it resets the 64 counter | Sniffer is enabled, and device is in SHUTDOWN mode | 20 | 52 | µs | |
OSCILLATOR | ||||||
fHFO | HFO frequency | 31.52 | 32 | 32.48 | MHz | |
tHFOWDG | HFO watchdog time | Reset digital if HFO is stuck or period is > than the watchdog timer | 35 | µs | ||
fLFO | LFO frequency | 235.8 | 262 | 288.2 | kHz | |
tLFOWDG | LFO watchdog time | Reset digital if LFO is stuck or period is > than the watchdog timer | 35 | µs |