JAJSH94 April 2019 BQ79606A-Q1
PRODUCTION DATA.
The CB_CS_CTRL register allows the host to enable current sinks (CB1-CB6) or current source (CB0) to attempt to pull the pin up/down to diagnose a CB open-wire condition. There are no internal comparisons done on the pins, it is up to the host to diagnose an open-wire condition using the ADC. The current sources/sinks are limited to IOWSNK and IOWSRC, therefore special attention must be paid to the size of the external components and the time it takes to discharge any external capacitance.