JAJSL83D August 2020 – September 2022 BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1
PRODUCTION DATA
Address | 0x0789 | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | COUNT[7:0] | |||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
COUNT[7:0] = | UART frame counter to track the number of discard frames received or transmitted. The registers of the DEBUG_UART_DISCARD and DEBUG_UART_VALID* are latched and the related counters are reset when this register is read. |