JAJSL83D August 2020 – September 2022 BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1
PRODUCTION DATA
| Address | 0x0331 | |||||||
| RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
| Name | RST_PROT | RST_UT | RST_OT | RST_UV | RST_OV | RST_COMP | RST_SYS | RST_PWR |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| RST_PROT = | Resets the FAULT_PROT1 and FAULT_PROT2 registers to 0x00. 0 = No reset 1 = Reset registers to 0x00 | |||||||
| RST_UT = | Resets all FAULT_UT registers to 0x00. 0 = No reset 1 = Reset registers to 0x00 | |||||||
| RST_OT = | Resets all FAULT_OT registers to 0x00. 0 = No reset 1 = Reset registers to 0x00 | |||||||
| RST_UV = | Resets all FAULT_UV* registers to 0x00. 0 = No reset 1 = Reset registers to 0x00 | |||||||
| RST_OV = | Resets all FAULT_OV* registers to 0x00. 0 = No reset 1 = Reset registers to 0x00 | |||||||
| RST_COMP = | Resets all FAULT_COMP_* registers to 0x00. 0 = No reset 1 = Reset registers to 0x00 | |||||||
| RST_SYS = | To reset the FAULT_SYS register to 0x00. This bit self-clears to 0 after writing to 1. 0 = Do not reset 1 = Reset to 0x00 | |||||||
| RST_PWR = | To reset the FAULT_PWR1 to FAULT_PWR3 registers to 0x00. This bit self-clears to 0 after writing to 1. 0 = Do not reset 1 = Reset to 0x00 | |||||||