JAJSL83D August 2020 – September 2022 BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1
PRODUCTION DATA
| Address | 0x000A | |||||||
| NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
| Name | SPARE | SPARE | UV_THR[5:0] | |||||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| SPARE = | Spare | |||||||
| UV_THR[5:0] = | Sets the undervoltage threshold for the UV comparator. Changes on these bits require host to send another [OVUV_GO] = 1 command. All settings are at 50-mV steps. 0x00 to 0x26: range from 1200 mV to 3100 mV All other settings will default to 3100 mV. | |||||||