JAJSL83D August 2020 – September 2022 BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1
PRODUCTION DATA
| Address | 0x0556 | |||||||
| Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
| Name | CELL16_ DONE | CELL15_ DONE | CELL14_ DONE | CELL13_ DONE | CELL12_ DONE | CELL11_ DONE | CELL10_ DONE | CELL9_ DONE |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| CELL9_DONE to CELL16_DONE = | Cell balance completion for cell9 to cell16. This register is cleared when MCU sets [BAL_GO] = 1. 0 = Balancing on the particular cell is still running or has not started 1 = Balancing completed on the particular cell | |||||||