JAJSMA5C June 2021 – March 2022 BUF802
PRODUCTION DATA
The following table shows the target specification for a 1-GHz oscilloscope front-end and precision amplifier.
Specification | Value |
---|---|
Input Impedance | 1 MΩ / 50 Ω |
S Parameters (f = 1 GHz) | S11 = –15 dB, S21 = –1.5 dB |
Offset Drift | 1 µV/°C maximum |
Noise at Highest Resolution (50 Ω Input) | 80 µVRMS |